Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parflex 56 Series Rapid Assembly Fittings speed up installations by up to 50%.
Product Demos & Tutorials |
---|
Parflex Rapid Assembly Fittings Video--Rapid Assembly |
Products | Hose I.D. (inch) | Length (inch) | Connection Thread Size | Product Style |
---|---|---|---|---|
1WU56-4-4 | 1/4" | 2.18" | Male Rapid Assemby Straight | |
1WU56-6-6 | 3/8" | 2.30" | Male Rapid Assemby Straight | |
1WW56-4-4 | 1/4" | 2.31" | Male 45° Elbow | |
1WW56-6-6 | 3/8" | 2.35" | Male 45° Elbow | |
1WY56-4-4 | 1/4" | 1.60" | Male 90º Elbow | |
1WY56-6-6 | 3/8" | 1.66" | Male 90º Elbow | |
685RA-4-4 | 1/4" | 1.05" | 7/16"-20 | RA Adapter |
685RA-4-6 | 3/8" | 1.12" | 9/16"-18 | RA Adapter |
685RA-6-4 | 1/4" | 1.15" | 7/16"-20 | RA Adapter |
685RA-6-6 | 3/8" | 1.15" | 9/16"-18 | RA Adapter |