Rapid Assembly Fittings for Parflex Hose | #1WU56-4-4


LOADING IMAGES
1WU56-4-4

Rapid Assembly Fittings for Parflex Hose | #1WU56-4-4

Rapid Assembly straight fittings make installs quick, easy and speed up installation for all hoses qualified with 56 series fittings.


Technical Specifications

  • Length (inch): 2.18"
  • Hose I.D. (inch): 1/4"
  • Style: Male Rapid Assemby Straight
  • Product Style: Male Rapid Assemby Straight
  • Materials of Construction: Steel
  • Hose Inside Diameter: 0.250 inch, 6.35 mm
  • Shape: Straight
  • Port Size: 6 mm, 1/4 inch
  • Connection Type: Straight, Male, Rapid Assembly
  • Connection Size: n/a
Safety Warning

Item Information

Parker's Rapid Assembly Fittings are designed to be used with certain Parflex hydraulic and pneumatic hoses and their quick connect design offers plug and play convenience in a very compact, economical system. The connector design is durable and easy to install, eliminating the need for wrenches and other tools which allows hoses the advantage of easy installation and improved assembly time. With one adapter, customers speed up assembly installations by 50%. Simply screw in the adapter and push the tube stub fitting into the adapter.

Use with Parflex hoses qualified for 56 Series fittings.

Markets:
• Construction
• Agriculture
• Turf Care

Features/Benefits:
• Compact for improved assembly time
• Light weight for reduced system weight
• Quick connecting fittings eliminate the need for additional tools

Applications:
• Hydraulic and pneumatic systems where plug and play convenience is needed
• Pilot Lines
• Joystick
• Skid Steer Chassis

Read More Show Less

CAD Drawings + Files

Part Number
1WU56-4-4 IGS IPT JPG NEU STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563