Hot Water & Steam Transfer Hose - Radior 3 (Coil) | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hot Water & Steam Transfer Hose - Radior 3 (Coil)

Hot Water & Steam Transfer Hose - Radior 3 (Coil)

Radior 3 (Coil) is designed for cooling and heating systems in standard duty service.

Technical Specifications

  • Weight: 0.16 to 2.63 kg/m, 0.11 to 1.77 lb/ft
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 0.3 MPa, 3 bar, 43.5 psi
  • Product Type: Coolant Hose, Transfer Hose, Water Hose
  • Cover Material: Nitrosamine Free, Ethylene Propylene Diene Monomer (EPDM)
  • Technology: Fluid & Gas Handling
  • Maximum Length: 40 m
  • Materials of Construction: Rubber
  • Design Factor: 3:1
  • Product Style: Delivery
  • Division: Polymer Hose Division Europe
  • Specifications Met: Parker Specifications
  • Compatible Fitting: n/a
  • Inside Diameter: 0.394 to 3.937 inch, 10 to 100 mm
  • Application: Cooling Systems of automotive engines and stationary engines, Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric/Yarn
  • Minimum Bend Radius: n/a
  • Outside Diameter: 0.630 to 4.449 inch, 16 to 113 mm
  • Media: Water (Hot Water)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Radior 3 (Coil) is a hose developed for cooling systems of automotive engines and stationary engines. The EPDM tube is suitable for hot water and steam and the construction is resistant to abrasion, heat, aging and weathering for an outstanding longevity of use. Nitrosamine free compounds formulated to respect the natural environment, to safeguard the quality of life and to assure an easy disposal after use.

Markets
• Industrial
• Transportation
• Construction
• Agriculture

Features/Benefits   
• Excellent materials makes it suitable as cable protection                                                               
• Light and flexible structure facilitates routing and positioning
• Design Factor 3:1 enhances safety for operators and equipment

Application
• Industrial and vehicle coolant systems
• Hot water
• Coolant
• Mild chemicals

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm) Length (m)
IH36830095/40 0.394 10 40
IH36830096/40 0.472 12 40
IH36830097/40 0.591 15 40
IH36830101/40 0.709 18 40
IH36830102/40 0.787 20 40
IH36830103/40 0.866 22 40
IH36830104/40 0.984 25 40
IH36830105/40 1.102 28 40
IH36830106/40 1.181 30 40
IH36830107/40 1-1/4 32 40
IH36830108/40 1-3/8 35 40
IH36830109/40 1-1/2 38 40
IH36830110/40 1.575 40 40
IH36830111/40 1.654 42 40
IH36830112/40 1-3/4 45 40
IH36831023/40 1-7/8 48 40
IH36830113/40 2 50 40
IH36830114/40 2.165 55 40
IH36830115/40 2-3/8 60 40
IH36830116/20 2.559 65 20
IH36830117/20 2-3/4 70 20
IH36831022/20 2.953 75 20
IH36830118/20 3-1/8 80 20
IH36830119/20 3.543 90 20
IH36830120/20 3.937 100 20

687PDC
687513