Hot Water & Steam Transfer Hose - Radior 3 (Coil) | #IH36830096/40


LOADING IMAGES
IH36830096/40

Hot Water & Steam Transfer Hose - Radior 3 (Coil) | #IH36830096/40

Radior 3 (Coil) is designed for cooling and heating systems in standard duty service.


Technical Specifications

  • Hose I.D. (inch): 0.472
  • Length (m): 40
  • Hose I.D. (mm): 12
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Brand: Parker
  • Media: Coolants, Water (Hot Water)
  • Compatible Fitting: n/a
  • Inside Diameter: 0.472 inch, 12 mm
  • Application: Cooling Systems of automotive engines and stationary engines, Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric/Yarn
  • Outside Diameter: 0.709 inch, 18 mm
  • Division: Polymer Hose Division Europe
  • Technology: Fluid & Gas Handling
  • Product Type: Coolant Hose, Transfer Hose, Water Hose
  • Product Style: Delivery
  • Maximum Operating Pressure: 43.5 psi, 3 bar, 0.3 MPa
  • Minimum Bend Radius: n/a
  • Maximum Length: 40 m
  • Design Factor: 3:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Materials of Construction: Rubber
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Weight: 0.19 kg/m, 0.13 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Radior 3 (Coil) is a hose developed for cooling systems of automotive engines and stationary engines. The EPDM tube is suitable for hot water and steam and the construction is resistant to abrasion, heat, aging and weathering for an outstanding longevity of use. Nitrosamine free compounds formulated to respect the natural environment, to safeguard the quality of life and to assure an easy disposal after use.

Markets
• Industrial
• Transportation
• Construction
• Agriculture

Features/Benefits   
• Excellent materials makes it suitable as cable protection                                                               
• Light and flexible structure facilitates routing and positioning
• Design Factor 3:1 enhances safety for operators and equipment

Application
• Industrial and vehicle coolant systems
• Hot water
• Coolant
• Mild chemicals

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513