Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Snap-tite, high pressure, high flow quick connect air couplers and nipples are suitable for applications where high volume air lines require fast and easy connection and disconnection.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Safety Guide: Quick Couplings and Related Accessories |
Literature and Reference Materials |
---|
Catalog 3800 Quick Coupling Products |
Fluid Compatibility Chart |
Port End Assembly Guide |
Snap-tite H Series Product Bulletin |
Products | Body Size (inch) | Sleeve Type | Thread Style | Connection Thread Size (inch) | Connection Type |
---|---|---|---|---|---|
VIHC4-4F | 1/4 | Manual | Female | 1/4 - 18 | NPTF |
VIHC4-4FSL | 1/4 | Manual with sleeve lock | Female | 1/4 - 18 | NPTF |
VIHC4-4M | 1/4 | Manual | Male | 1/4 - 18 | NPT |
VIHC4-4MSL | 1/4 | Manual with sleeve lock | Male | 1/4 - 18 | NPT |
VIHC6-6F | 3/8 | Manual | Female | 3/8 - 18 | NPTF |
VIHC6-6FSL | 3/8 | Manual with sleeve lock | Female | 3/8 - 18 | NPTF |
VIHC6-6M | 3/8 | Manual | Male | 3/8 - 18 | NPT |
VIHC6-6MSL | 3/8 | Manual with sleeve lock | Male | 3/8 - 18 | NPT |
VIHC8-8F | 1/2 | Manual | Female | 1/2 - 14 | NPTF |
VIHC12-12F | 3/4 | Manual | Female | 3/4 - 14 | NPTF |