High Pressure, High Flow, Quick Connect Air Couplers - IH Series | #VIHC8-8F


LOADING IMAGES
VIHC8-8F

High Pressure, High Flow, Quick Connect Air Couplers - IH Series | #VIHC8-8F

Snap-tite IH series steel coupler with female threads


Technical Specifications

  • Body Size (inch): 1/2
  • Thread Style: Female
  • Connection Type: NPTF
  • Sleeve Type: Manual
  • Connection Thread Size (inch): 1/2 - 14
  • Maximum Operating Pressure: 4000 psi
  • Seal Material: Nitrile
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Tubular
  • Body Material: Steel
  • Plating Type: Zinc with clear trivalent chromate
  • Application: Air
  • Lock Type: Locking balls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Snap-tite IH Series Couplers, up to 6,500 psi, connect with unvalved Snap-tite H Series Nipples to provide a single shut off connection.
Parker's Snap-tite IH Couplers have a cylindrical valve designed specifically for pneumatic, air applications. The valve provides 360 degree contact when connected with an unvalved / plain Snap-tite H Series Nipple. Couplers are available in a range of sizes and pressures up to 6,500 psi.

Technical Characteristics:
• Sizes: 1/4” – 3/4”
• Materials: Steel
• Port Ends: Female SAE, Female NPTF, Male SAE 37 degree Flare, Male NPT
• Seal Options: Nitrile, Fluorocarbon, Ethylene Propylene

Markets:
• Industrial
• Construction

Features/Benefits:
• High flow valves with minimal pressure drop for efficient performance
• Connects with Snap-tite H Series plain / unvalved nipples
• Optional sleeve-lock adds protection against accidental disconnection

Applications:  
• Pneumatic tools with reciprocating, pulsating or rotary motion
• Compressed air lines
• High pressure, large volume air hand tools

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539