Push To Connect VDA Fittings for Electronic Coolant Hose – ECH Series | Product Series

Filter by

    No filters selected

Shape

Connection 1 Hose Inside Diameter

Length (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push To Connect VDA Fittings for Electronic Coolant Hose  –  ECH Series

Push To Connect VDA Fittings for Electronic Coolant Hose – ECH Series

Parker's ECH Series fittings are VDA style fittings designed to work with Electronic Coolant Hose (ECH)

Technical Specifications

  • Connection Size: n/a
  • Product Style: VDA
  • Shape: Straight, Elbow 45°, Elbow 90°, Tee
  • Connection 1 Size: 0.472 to 0.787 inch Hose I.D., 12 to 20 mm Hose I.D.
  • Length: See Part Technical Specs.
  • Materials of Construction: High Performance Glass Filled Polyamide
  • Connection Type: Crimp
  • Size: -14 to -22
  • Seal Material: EPDM (O-Ring)
  • Configuration: Hose to VDA, Adapter
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: 80 °F, 27 °C
  • Maximum Operating Pressure: 125 psi, 8.6 MPa, 86 bar
  • For Fluid Type: Coolants (Water Based)
  • Brand: Parker
  • Division: Parflex Division
  • Industry: Transportation, E-mobility
  • Application: Fluid Transfer
  • Product Type: Fitting, Adapters
Safety Warning

Full Product Description

Parflex ECH fittings are VDA style connectors that are quickly becoming the standard in E-mobility. Push to connect VDA fittings provide full flow with no restriction for minimized pressure drops and foolproof push to connect installation. Parflex offers a hose assembly machine built specifically for this series. Contact the division for more information.

Features:
• Quick-connect design for speedier installations
• Facilitates unrestricted flow and minimized pressure drops
• Reduced weight over alternatives
• Color and material offer maximum UV resistance

Markets:
• E-mobility
• Transportation

Applications:
• Battery cooling systems on electric buses

Related Documents

×
Products Shape Connection 1 Hose Inside Diameter Length (inch) Product Style
FVDA121400 Straight 0.472" (I.D.) 2.10" FVDA
FVDA121445 Elbow 45° 0.472" (I.D.) 2.01" FVDA
FVDA121490 Elbow 90° 0.472" (I.D.) 1.22" FVDA
FVDA161800 Straight 0.629" (I.D.) 2.28" FVDA
FVDA161845 Elbow 45° 0.629" (I.D.) 2.41" FVDA
FVDA161890 Elbow 90° 0.629" (I.D.) 1.60" FVDA
FVDA202200 Straight 0.787" (I.D.) 2.45" FVDA
FVDA202245 Elbow 45° 0.787" (I.D.) 2.58" FVDA
FVDA202290 Elbow 90° 0.787" (I.D.) 1.69" FVDA
MVDA16T Tee 0.629" (I.D.) 4.25" MVDA
MVDA20T Tee 0.787" (I.D.) 4.33" MVDA
MVDA121400 Straight 0.472" (I.D.) 2.04" MVDA
MVDA161800 Straight 0.629" (I.D.) 2.20" MVDA
MVDA202200 Straight 0.787" (I.D.) 2.40" MVDA
MVDA1205-08 Straight 0.472" (I.D.) 1.75" MVDA Adapter

687PDC
687563