Push To Connect VDA Fittings for Electronic Coolant Hose – ECH Series | #FVDA161845


LOADING IMAGES
FVDA161845

Push To Connect VDA Fittings for Electronic Coolant Hose – ECH Series | #FVDA161845

FVDA 45° Elbow Female ECH Fittings


Technical Specifications

  • Product Style: FVDA
  • Shape: Elbow 45°
  • Length (inch): 2.41"
  • Connection 1 Hose Inside Diameter: 0.629" (I.D.)
  • Connection Size: n/a
  • Product Style: VDA
  • Shape: Elbow 45°
  • Connection Type: Female, Push-to-Connect
  • Length: 2.41 inch, 61.2 mm
  • Connection 1 Size: 16 mm Hose I.D., 0.629 inch Hose I.D.
  • Materials of Construction: High Performance Glass Filled Polyamide
  • Fitting Type: Barb / Beaded Barb / Mini Barb
  • Size: -18
  • Seal Material: EPDM (O-Ring)
  • Configuration: Hose to VDA
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 125 psi, 8.6 MPa, 86 bar
  • Vacuum Pressure Rating: n/a, n/a
  • Notes: Socket Size: 0.629" / 16 mm
  • Product Series: ECH
  • For Fluid Type: Coolants (Water Based)
  • Brand: Parker
  • Division: Parflex Division
  • Industry: Transportation, E-mobility
  • Application: Fluid Transfer
  • Product Type: Hose Fitting
Safety Warning

Item Information

Parflex ECH fittings are VDA style connectors that are quickly becoming the standard in E-mobility. Push to connect VDA fittings provide full flow with no restriction for minimized pressure drops and foolproof push to connect installation. Parflex offers a hose assembly machine built specifically for this series. Contact the division for more information.

Features:
• Quick-connect design for speedier installations
• Facilitates unrestricted flow and minimized pressure drops
• Reduced weight over alternatives
• Color and material offer maximum UV resistance

Markets:
• E-mobility
• Transportation

Applications:
• Battery cooling systems on electric buses

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563