PUREBev Hose Series 7632 | Product Series

Filter by

    No filters selected

Meets Industry Specifications

Hose I.D. (inch)

Hose O.D. (inch)

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREBev Hose Series 7632

PUREBev Hose Series 7632

PUREBev Series 7632 is a flexible crush resistant delivery and suction hose designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Color: Purple
  • Cover Structure: Cloth Finish, Smooth
  • Media: Food & Beverage (Beer, Wine, Consumable Liquids)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Weight: 0.98 to 3.23 kg/m, 0.66 to 2.17 lb/ft
  • Inside Diameter: 25 to 76 mm
  • Application: Beverage (Beer, wine and consumable liquids)
  • Hose Reinforcement Material: Synthetic Plies with Monofilament Helix
  • Minimum Bend Radius: 4.52 to 15.35 inch, 115 to 390 mm
  • Outside Diameter: 41 to 96 mm
  • Vacuum Pressure Rating: 20.4 Inch-Hg, 69 kPa
  • Maximum Operating Pressure: 250 psi, 16 bar
  • Minimum Burst Pressure: 1000 psi, 64 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Hose Inner Tube Material: White, Butyl, Phtalates Free
Safety Warning

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7632 is a high quality, low permeation, flexible and crush resistant delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Like Series 7631, Series 7632 is designed to convey beer, wine, potable water and many other food and beverage applications but has a maximum working pressure of 250 psi. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
•Food & Beverage
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Low permeation
•Crush resistant
Applications:
•Beer
•Wine
•Potable water

Related Documents

×
Products Meets Industry Specifications Hose I.D. (inch) Hose O.D. (inch) Application
7632-1000 FDA, DM, CE, 3A,MHLW, REACH, GMP 1 1.61 Beverage Transfer
7632-1500 FDA, DM, CE, 3A,MHLW, REACH, GMP 1.5 2.16 Beverage Transfer
7632-2000 FDA, DM, CE, 3A,MHLW, REACH, GMP 2 2.67 Beverage Transfer
7632-2500 FDA, DM, CE, 3A,MHLW, REACH, GMP 2.5 3.23 Beverage Transfer
7632-3000 FDA, DM, CE, 3A,MHLW, REACH, GMP 3 3.78 Beverage Transfer

687PDC
687583