PUREBev Hose Series 7632 | #7632-2000


LOADING IMAGES
7632-2000

PUREBev Hose Series 7632 | #7632-2000

PUREBev Series 7632 is a flexible crush resistant delivery and suction hose designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.


Technical Specifications

  • Hose I.D. (inch): 2
  • Meets Industry Specifications: FDA, DM, CE, 3A, MHLW, REACH, GMP
  • Application: Beverage Transfer
  • Hose O.D. (inch): 2.67
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Minimum Bend Radius: 9.84 inch, 250 mm
  • Media: Food & Beverage (Beer), Food & Beverage (Consumable Liquids), Food & Beverage (Wine)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Inside Diameter: 51 mm
  • Application: Beverage (Beer), Beverage (Wine), Consumable Liquids
  • Outside Diameter: 68 mm
  • Vacuum Pressure Rating: 20.4 Inch-Hg, 69 kPa
  • Maximum Operating Pressure: 250 psi, 16 bar
  • Minimum Burst Pressure: 1000 psi, 64 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Weight: 1.24 lb/ft, 1.85 kg/m
  • Cover Structure: Smooth
  • Hose Inner Tube Material: White, Phtalates Free, Butyl
  • Hose Reinforcement Material: Synthetic Plies, Monofilament Helix
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7632 is a high quality, low permeation, flexible and crush resistant delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Like Series 7631, Series 7632 is designed to convey beer, wine, potable water and many other food and beverage applications but has a maximum working pressure of 250 psi. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
•Food & Beverage
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Low permeation
•Crush resistant
Applications:
•Beer
•Wine
•Potable water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583