Pulsation Testing Equipment,Square Root - Gauge Line Error Indicators | Product Series

Filter by

    No filters selected

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pulsation Testing Equipment,Square Root - Gauge Line Error Indicators

Pulsation Testing Equipment,Square Root - Gauge Line Error Indicators

Parker PGI's SRE6 and GLE6 Indicators are designed to quantify Square Root and Gauge Line Errors in natural gas orifice flow measurement. They identify inaccuracies caused by compressor-induced pulsation and differential pressure discrepancies.

Technical Specifications

  • Case Type: Carry Case with Foam
  • Communication Interface: USB Transmitter Interface Assembly
  • Includes: Validyne® Transmitter, Manifold and Tubing Assembly, Coequal DP to DP Adapter Kit and Stabilizer Connector Flange Kit
  • Cable Assembly Type: Interface Cable Assembly
  • Software: Windows-based
  • Number of Manifold Stations: 1 - Double Flange Integral Manifold, 1 - 90° Double Flange Manifold
Safety Warning

Full Product Description

Parker PGI’s SRE-6 and GLE-6 Series are square root and gauge line errors indicators. The heart of the SRE-6/GLE 6 system is a Windows-based software program designed for ease of operation.  The system calculates the percentage of SRE and or percentage GLE, and displays a spectrum that shows what frequency the pulsations are occurring.  The software then shows the annualized gas volume and estimated gas cost that could be incorrectly measured because of pulsations.  In addition, the system will store the data to provide reports for future analysis.  Additional features include: low and high pass filtering of data for easy of troubleshooting, advanced diagnosis strip chart of transducer(s) voltages, ability to modify test description without affecting test results, and legacy data upgrade.

Square Root Error Indicator
Most natural gas flow measurement in the United States is performed by measuring pressure drop at two points (pressure differential) induced by an orifice plate.  The gas flow rate (Q) is calculated using the basic formula   Q = K/DPXP.  The fixed orifice coefficient (K) is derived from a formula found in the latest edition of AGA Report Number 3.  Differential pressure DP and line pressure P are measured either using mechanical chart recorders or electronic transmitters, remotely or direct mounted to the pressure taps, using a configuration of instrumentation valves, manifolds, and tubing.

Percent Square Root Error (%SRE) is measured with a device manufactured and marketed by Parker PGI called the Square Root Error (SRE) Indicator.  The indicator is used by field technicians to measure the severity and calculate %SRE.  The %SRE is measured at operating conditions and is used to approximate the primary element error induced by pulsation and to determine whether corrective action is necessary.

Gauge Line Error Indicator
Parker developed its initial Gauge Line Error (GLE) in 1990, while our most current SRE/GLE Indicator includes the ability to perform both %SRE and GLE tests, thus measuring and quantifying both Square Root Error and Gauge Line Error.

Gauge Line Error (GLE) exists when the differential pressure (DP) at the taps does not equal the differential pressure (DP) at the end of the gauge lines. GLE is typically caused by either pulsation or other flow phenomena.

The GLE Indicator compares the differential pressure at the orifice taps with the differential pressure at the end of the gauge lines.  Any difference between the two signals would be associated with gauge line error.

Markets:
• Chemical
• Petrochemical
• Natural Gas

Features/Benefits:  
• Custom Carry Case lined with foam
• USB transmitter interface
• Dedicated software
• Detailed Installation and Operation Manual
• Validyne transmitter, manifold and tubing assembly

Applications:
• Instrumentation monitoring systems
• Natural Gas flow measurement

Related Documents

×
Products Application
SRE6 Square Root Error
GLE6 Gauge Line Error

687PDC
687516