Manifolds, Direct-Mount System for Close Coupling | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manifolds, Direct-Mount System for Close Coupling

Manifolds, Direct-Mount System for Close Coupling

Parker PGI offers an extensive variety of connection with their close coupling manifold systems. Direct-Mount Systems can minimize or eliminate Gauge Line Error (GLE), resulting in more accurate measurement.

Technical Specifications

  • Orifice Size: .187" to .375"
  • Inlet Port Size: Flange or 1/2 (MNPT) inch
  • Outlet Port Size: Flange
  • Body Material: Carbon Steel | 316 SS | Specialty Metals
  • Maximum Operating Pressure: 6,000 psi, 414 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Packing Material: PTFE Pressure-Core®
  • Seat Material: Carbide® Ball | Soft "Roddable" Seat
Safety Warning

Full Product Description

Parker PGI’s offers a wide variety of connections for the Direct Mount Close Coupling Manifold Series. To better understand why you direct mount a manifold, let’s review the basics. First, pulsation created by compressors, flow control valves, regulators and some piping configurations may create unacceptable levels of Square Root Error (SRE) and/or resulting Gauge Line Error(GLE).  Pulsation at the orifice meter is a major source of lost and unaccounted for natural gas, which can create large economic gains or losses for both buyers and sellers along a natural gas pipeline system.  Industry studies have proven the existence of flow and/or pulsation-induced GLE in traditional, remotely tubed meter installations.  Pulsation and resulting SRE creates a high probability that GLE is present within your measuring systems.  These highly accredited studies concluded that transmitters or electronic flow meters (EFMs) should be close coupled to the orifice taps with equal length, large bore (0.375 inch I.D. or greater), constant diameter gauge lines to minimize or eliminate GLE.  PGI’s patented Direct-Mount Systems (DMS) were developed in response to requests by leading gas transmission companies for a safe, efficient method of close coupling EFMs and transmitters to orifice fittings and thus eliminating or reducing the effects of Gauge Line Error from accurate measuring systems.

Reduce Installation Costs and Increase Safety
DMS can be easily configured and safely installed for both vertical and horizontal to vertical applications. DMS reduces installation cost because there is never a need to manufacture and install time-consuming tube runs with expensive tube fittings and pipe stands.

Reduce NPT Connections and Leak Points
DMS is a flange to flange continuous connection that eliminates NPT connections and potential leak paths. Industry Leadership, Field Tested Performance PGI is the leader in innovative DMS technology. Since its introduction in 1988, thousands of Direct-Mount Systems have been installed worldwide.  PGI’s DMS provides the most user-friendly, affordable installation available in the market.  

Markets:
• Natural Gas
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Pressure-Core Stem Seal technology
• Turn-Saver™ Technology for opening and closing the bonnet
• Connections for a Variety of transmitter manufacturers
• 316 Stainless and Carbon Steel Body and Bonnet are standard
• Available with Delrin®, Kel-F®,PEEK®,PTFE, Seats
• Various connections for direct mounting

Applications:
• Natural Gas Process Lines
• Transmitter applications
• Instrumentation monitoring systems

Related Documents

×
Products

687PDC
687516