PSA Nitrogen Generators - MonoBed | Product Series

Filter by

    No filters selected

Flow Rate

Gas Purity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PSA Nitrogen Generators - MonoBed

PSA Nitrogen Generators - MonoBed

Produce up to 99.99% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply

Technical Specifications

  • Outlet Pressure Rating: n/a
  • Specifications Met: n/a
  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial, Heat Treatment, Laser Cutting
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: View Part Number for Details.
  • Gas Type Generated: Nitrogen
  • Gas Purity: View Part Number for Details. %
  • Inlet Port Size: 1/2 inch
  • Outlet Port Size: 1/2 inch
  • Port Type: NPT
  • Electrical Requirements: Yes
  • Input Voltage: 120 VAC
  • Power Consumption: 180 W
  • Current: 1.5 A
  • Ambient Temperature: 40 to 95 °F
  • Inlet Pressure Rating: 80 to 140 psig
  • Compressor Included: No
  • Dew Point: -50 °C, -58 °F
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.4.2 (2.4.1 with high oil vapour content)
  • Oxygen Content: View Part Number for Details.
  • Weight: View Part Number for Details.
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Noise Level: < 85 dBA
  • Maximum Air Inlet Temperature: 105 °F (Minimum 60°F)
Safety Warning

Full Product Description

Monobed Nitrogen Generators produce up to 99.99% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply. Balston PSA Nitrogen Generators are designed to continually transform standard compressed air into nitrogen at safe, regulated pressures without operator attention.

Features:
• Monobed design
• Complete package with prefitration,and receiving tank
• Safe and reliable
• Produce 95 - 99.99% pure nitrogen
• Dewpoints to -58°F (-50°C)
• Final stage sterile air filter is USDA/
• FSIS accepted for use in federally inspected meat and poultry plants. In full compliance with FDA and GFSI requirements
• PSA towers require no maintenance

Related Documents

×
Products Flow Rate Gas Purity
MB-1 37 to 194 SCFH 95 to 99.99 %
MB-3 74 to 388 SCFH 95 to 99.99 %
MB-5 112 to 583 SCFH 95 to 99.99 %
MB-1-PCT 76 to 194 SCFH 95 to 99.9 %
MB-1-PCT-SB 76 to 194 SCFH 95 to 99.9 %
MB-1-PPM 37 to 56 SCFH 99.95 to 99.99 %
MB-3-PCT 152 to 388 SCFH 95 to 99.9 %
MB-3-PCT-SB 152 to 388 SCFH 95 to 99.9 %
MB-3-PPM 74 to 110 SCFH 99.95 to 99.99 %
MB-5-PCT 228 to 583 SCFH 95 to 99.9 %
MB-5-PCT-SB 228 to 583 SCFH 95 to 99.9 %
MB-5-PPM 112 to 165 SCFH 99.95 to 99.99 %

687PDC
688031