PSA Nitrogen Generators - MonoBed | #MB-5-PCT-SB


LOADING IMAGES
MB-5-PCT-SB

PSA Nitrogen Generators - MonoBed | #MB-5-PCT-SB

Produce up to 99.99% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply


Technical Specifications

  • Gas Purity: 95 to 99.9 %
  • Flow Rate: 228 to 583 SCFH
  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial, Heat Treatment, Laser Cutting
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 228 to 583
  • Gas Type Generated: Nitrogen
  • Gas Purity: 95 to 99.9 %
  • Inlet Port Size: 1/2 inch
  • Outlet Port Size: 1/2 inch
  • Port Type: NPT
  • Electrical Requirements: Yes
  • Input Voltage: 120 VAC
  • Power Consumption: 180 W
  • Current: 1.5 A
  • Ambient Temperature: 40 to 95 °F
  • Inlet Pressure Rating: 80 to 140 psig
  • Compressor Included: No
  • Dew Point: -50 °C, -58 °F
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.4.2
  • Oxygen Content: 0.1 to 5 %
  • Weight: 835 lb
  • Height: 77 inch
  • Width: 29 inch
  • Depth: 27 inch
  • Noise Level: < 85 dBA
  • Maximum Air Inlet Temperature: 105
Safety Warning

Item Information

Monobed Nitrogen Generators produce up to 99.99% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply. Balston PSA Nitrogen Generators are designed to continually transform standard compressed air into nitrogen at safe, regulated pressures without operator attention.

Features:
• Monobed design
• Complete package with prefitration,and receiving tank
• Safe and reliable
• Produce 95 - 99.99% pure nitrogen
• Dewpoints to -58°F (-50°C)
• Final stage sterile air filter is USDA/
• FSIS accepted for use in federally inspected meat and poultry plants. In full compliance with FDA and GFSI requirements
• PSA towers require no maintenance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031