Sample Cylinder Valves, VP Series | #VP-306SDT


LOADING IMAGES
VP-306SDT

Sample Cylinder Valves, VP Series | #VP-306SDT

Parker PGI’s VP™ Series Sample Cylinder Valves are designed for use with sample cylinders and are available in a variety of configurations, sizes and styles. VP Series Valves feature PGI’s Pressure-Core stem seal technology with a 5 year warranty.


Technical Specifications

  • Handle: 316 SS T-Handle (STD)
  • Valve Option: 1/4" M x F Straight Valve (RH-Product End) + Burst/Gauge Port
  • Burst Pressure (psi): N/A
  • Valve Option: 1/4" M x F Straight Valve (RH-Product End) + Burst/Gauge Port
  • Burst Pressure: N/A
  • Handle Type: 316 SS T-Handle (STD)
  • Valve Material: 316 SS
  • Stem Seal Material: PTFE Pressure-Core®
  • Seat Material: Acetal Resin (STD)
Safety Warning

Item Information

Parker PGI’s Sample Cylinder VP Valve Series are compact needle valves designed specifically for use with sample cylinders. These valves utilize o-ring stem seals or PTFE stem packing to insure a positive seal. The VP Series comes with a standard 5 year no leak warranty due to the patented Pressure –Core® stem seal technology.

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• .136” orifice
• .22 Max Cv rating
• 316 SS design meets NACE MR0175 / ISO 15156-3 or Carbon Steel valve body materials
• Provides 4 times the sealing area of a standard mini seat – 6,000 PSI @ 200°F max
• CO2 and H2S compatible materials standard
• Integral rupture disc and gauge ports available
• Burst discs available in Inconel (STD) or 316 SS
• Optional round handle

Applications:
• Sample extraction in cylinder

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516