Safety Relief Valves - SR - SRH - H | #107035


LOADING IMAGES
107035

Safety Relief Valves - SR - SRH - H | #107035

SRV,SR1 350PSI 1/2X3/4


Technical Specifications

  • Pressure Relief Setting (psig): 350
  • Valve Type: SR1
  • Inlet Connection: 1/2"
  • Outlet Connection: 3/4"
  • Pressure Relief Setting (barg) : 24.1
  • Flow Capacity (SCFM Air): 290
  • Model Number: SRV,SR1 350PSI 1/2X3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 150 °C, 300 °F
  • Minimum Ambient Temperature: -29 °C, -20 °F
  • Maximum Ambient Temperature: 94 °C, 200 °F
  • Pressure Relief Setting: 24.1 barg, 350 psig
  • Maximum Operating Pressure: 27.6 barg, 400 psig
  • Product Series: SR
  • Valve Type: SR1
  • Valve Material: Cast Iron (External), Stainless Steel (Internal), Seat: PTFE (Seat)
  • Inlet Connection Size: 1/2 inch
  • Outlet Connection Size: 3/4 inch
  • Orifice Size: 12.7 mm, 1/2 inch
  • Air Flow Rate: 290 SCFM, 22 lb/min
  • Application: Vapor Only
Safety Warning

Item Information

The Type SR, SRH, H High Capacity Safety Relief Valves are designed and constructed to meet the requirements of Section VIII ASME Boiler and Pressure Vessel Code and ANSI/ASHRAE 15 Code requirements and bear the ASME Code Symbol (UV). Safety Relief Valves should be used to protect each refrigeration system pressure vessel that can be isolated by valves. In many localities state or municipal codes govern selection and installation of Relief Valves. Employing proven principles of design, these Safety Relief Valves are highly reliable and dependable. Precision machined moving parts of stainless steel, and a PTFE disc prevent sticking due to corrosion or cold welding and assure valve opening at the set pressure long after installation. They are not suitable for corrosive ambient atmospheres such as chlorine, etc.

Markets:

• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• ANSI/ASHRAE 15 Compliant
• Excellent Repeatability
• All Stainless Steel Internal Parts
• Unaffected by Vibration
• PTFE Seat
• Pressure Settings from 150 to 400 psi

Application:

• Compressor Packages
• Accumulator Vessels
• Receiver Vessels
• Anywhere overpressure protection is required

Read More Show Less

CAD Drawings + Files

Part Number
107035 DWG IGS IPT PDF SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475