Safety Relief Valves Manifolds | Product Series

Filter by

    No filters selected

Valve Type

Inlet Size (inch)

Inlet Size (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Safety Relief Valves Manifolds

Safety Relief Valves Manifolds

Parker's Refrigerating Specialties Division offers the M1 Inline Manifold and the M2, M3 and M4 Dual Stop Manifolds for use in conjunction with their full line of Safety Relief Valves.

Technical Specifications

  • Product Type: M1 Inline, M2 Dual, M3 Dual, M4 Dual
  • Inlet Connection Size: 1/2 to 1-1/2 inch, 13 to 38 mm
  • Flow Coefficient: 7.2 to 26.5 Cv (Port 1), 7.8 to 25.9 Cv (Port 2), 8.3 to 30.6 Kv (Port 1), 9 to 30 Kv (Port 1)
  • Materials of Construction: Carbon Steel (body), Gray Iron (body), Stainless Steel (stem)
  • Maximum Operating Pressure: 27.6 barg, 400 psig
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 150 °C, 300 °F
  • Minimum Ambient Temperature: -29 °C, -20 °F
  • Maximum Ambient Temperature: 94 °C, 200 °F
Safety Warning

Full Product Description

Parker's Refrigerating Specialties Division offers two types of manifolds for use in conjunction with their full line of Safety Relief Valves. The M1 Inline Manifold comes in sizes ranging from 1/2" to 1-1/4" (13mm to 20mm), and it is for use with the SR and SRH Relief Valves. The M2, M3 and M4 Dual Stop Manifolds are for use with Parker's H2, H3, H4 and H5 Relief Valves, and they are available from 3/4" to 1-1/4" (20mm to 32mm). All Safety Relief Manifolds are designed to comply with ASHRAE and IIAR standards.
Products Valve Type Inlet Size (inch) Inlet Size (mm)
107107 M1 Inline 1/2 13
101167 M2 Dual 3/4 19
107108 M1 Inline 3/4 19
101168 M3 Dual 1 25
107563 M1 Inline 1 25
107564 M1 Inline 1-1/4 32
101169 M4 Dual 1-1/2 38

687PDC
687475