Valve seal Prädifa series EV | #EV1212N3566


LOADING IMAGES
EV1212N3566

Valve seal Prädifa series EV | #EV1212N3566

Valve Seal for spool valves according ISO 5599


Technical Specifications

  • Outside Diameter (mm): 21
  • Inside Diameter (mm): 12
  • Groove Width: 3.15
  • Minimum Working Temperature (°C): -5
  • Element Height (mm): 3
  • Maximum Working Temperature (°C): 100
  • Material - Seals: N3566
  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -30 to -5 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Item Information

The EV valve seal is a compact seal made of rubber elastomers and suitable for sealing spool valves in pneumatic valves.
Medium: compressed air, both service-lubricated and dry and oil-free (after initial lubrication on assembly).

• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• ISO 5599

Other customized valve seals are available at Parker Praedifa. Please contact our application engineering department.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424