Valve seal Prädifa series EV | Product Series

Filter by

    No filters selected

Outside Diameter (mm)

Inside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (°C)

Maximum Working Temperature (°C)

Material - Seals

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Valve seal Prädifa series EV

Valve seal Prädifa series EV

Valve Seal for spool valves according ISO 5599

Technical Specifications

  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -30 to -5 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Full Product Description

The EV valve seal is a compact seal made of rubber elastomers and suitable for sealing spool valves in pneumatic valves.
Medium: compressed air, both service-lubricated and dry and oil-free (after initial lubrication on assembly).

• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• ISO 5599

Other customized valve seals are available at Parker Praedifa. Please contact our application engineering department.


Related Documents

×
Products Outside Diameter (mm) Inside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (°C) Maximum Working Temperature (°C) Material - Seals
EV0815N3578 15.5 8 2.6 2.85 -30 100 N3578
EV1018N3578 18 10 2.8 3 -30 100 N3578
EV1212N3566 21 12 3 3.15 -5 100 N3566

687PDC
687424