Ultra High Purity Nitrogen Generator for GC and other critical analytical applications | #UHPN2-750-E


LOADING IMAGES
UHPN2-750-E

Ultra High Purity Nitrogen Generator for GC and other critical analytical applications | #UHPN2-750-E

Complete ‘Plug and Play’ system specifically designed for critical analytical applications, producing a continuous supply of 99.9995% purity nitrogen.


Technical Specifications

  • Flow Rate: 0.75 l/min
  • Compressor Included: No
  • Input Voltage: 207V - 253V 50/60Hz
  • Brand: Parker, domnick hunter
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory, Gas Chromatography, Spectroscopy
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 0.75 L/min
  • Gas Type Generated: Nitrogen
  • Gas Purity: > 99.9995 % (with respect to oxygen)
  • Inlet Port Size: 1/4 inch
  • Outlet Port Size: 1/8 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 207 to 253 VAC 50/60 Hz
  • Ambient Temperature: 15 to 25 °C, 59 to 77 °F
  • Inlet Pressure Rating: 33 L/min
  • Outlet Pressure Rating: 72.5 psig Max., 5 barg Max.
  • Compressor Included: No
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.-.1
  • Inlet Air Requirement: 33 L/min @ 9.9 barg (143 psig)
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272551
  • Specifications Met: n/a
  • Weight: 44 kg, 97 lb
  • Height: 869 mm, 34.2 inch
  • Width: 345 mm, 13.6 inch
  • Depth: 417 mm, 16.4 inch
Safety Warning

Item Information

Parker domnick hunter nitrogen gas generators employ robust, field proven technology to produce ultra high purity nitrogen for critical life science, chemical analysis and spectroscopy applications. Flow rates range from 0.75 L/min to 3 L/min, with purities >99.9995%.

The generators provide a continuous stream of ultra-high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral an oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.

Innovative design features include economy mode as standard which extends compressor life and significantly reduces on going running costs.

Features / Benefits:

• Complete ‘Plug and Play’ system specifically designed for critical analytical applications

• Produces a continuous supply of 99.999% purity nitrogen 24 hours a day

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Compact, reliable with minimal operator attention and maintenance


• Economy mode as standard; increases compressor life

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066