Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Complete ‘Plug and Play’ system specifically designed for critical analytical applications, producing a continuous supply of 99.9995% purity nitrogen.
Communities, Blogs & Industry Links |
---|
Support Library - Analytical Gas Knowledge and Resource Centre |
Products | Flow Rate | Input Voltage | Compressor Included |
---|---|---|---|
UHPN2-750C-E | 0.75 l/min | 207V - 253V 50/60Hz | Yes |
UHPN2-750C-W | 0.75 l/min | 103V - 126V 60Hz | Yes |
UHPN2-750-E | 0.75 l/min | 207V - 253V 50/60Hz | No |
UHPN2-750-W | 0.75 l/min | 103V - 126V 60Hz | No |
UHPN2-1500C-E | 1.5 l/min | 207V - 253V 50/60Hz | Yes |
UHPN2-1500C-W | 1.5 l/min | 103V - 126V 60Hz | Yes |
UHPN2-1500-E | 1.5 l/min | 207V - 253V 50/60Hz | No |
UHPN2-1500-W | 1.5 l/min | 103V - 126V 60Hz | No |
UHPN2-3000C-E | 3.0 l/min | 207V - 253V 50/60Hz | Yes |
UHPN2-3000C-W | 3.0 l/min | 103V - 126V 60Hz | Yes |
UHPN2-3000-E | 3.0 l/min | 207V - 253V 50/60Hz | No |
UHPN2-3000-W | 3.0 l/min | 103V - 126V 60Hz | No |