Ultra High Pressure Waterblast Hose - 2440N | #2440N-06V32


LOADING IMAGES
2440N-06V32

Ultra High Pressure Waterblast Hose - 2440N | #2440N-06V32

Parker 2440N waterblast hoses operate up to 20,000 psi (1400 bar) and are ideal for hydrodemolition applications.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 20300 psi, 1400 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 7-1/2 inch, 190 mm
  • Application: Hydrodemolition, Industrial Cleaning, Waterblasting, Construction Equipment, Shipbuilding
  • Weight: 0.49 lb/ft, 0.73 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Inside Diameter: 9.5 mm, 3/8 inch
  • Compatible Fitting: LX Series
  • Cover Material: Polyamide (PA)
  • Outside Diameter: 19.5 mm, 0.770 inch
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2440N hoses are developed for high pressure waterblast applications handling pressures up to 20,000 psi (1,400 bar). They are available with a TOUGHJACKET™ (TJ) cover to eliminate the bulky, PVC cover. A TJ cover features 16% more abrasion resistance than PVC (see TOUGHJACKET Series). They also feature a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Waterblast/Waterjet
• Hydrodemolition
• Construction
• Industrial markets requiring pressures of 14,000 psi or higher

Features/Benefits:
• Operates up to 20,000 psi
• Low volumetric expansion
• Compact design (20% smaller than comparable hoses) promotes easy handling and space
• Replaces steel pipe when flexibility is needed
• Compliant with DIN EN 1829-2
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion resistance
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Hydrodemolition
• Waterblast cleaning equipment
• Industrial cleaning

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563