Water Blast Hose - 2380N/2388N | #2388N-08V13


LOADING IMAGES
2388N-08V13

Water Blast Hose - 2380N/2388N | #2388N-08V13

Parker 2380N/2388N high pressure waterblast hoses operate up to 18,000 psi (1200 bar) and are ideal for dirt and paint removal.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Cover Color: Green
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: n/a
  • Maximum Operating Pressure: 15950 psi, 100 MPa, 1100 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 4-1/2 inch, 120 mm
  • Application: High Pressure Hydraulics, Waterblasting
  • Compatible Fitting: KY Series
  • Weight: 0.54 lb/ft, 0.80 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Size: -8
  • Inside Diameter: 7.9 mm, 1/2 inch
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 32.1 mm, 0.910 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2380N and 2388N hoses are developed for high pressure water blast applications handling pressures up to 18,000 psi (1,200 bar). They are both available with a TOUGHJACKET™ (TJ) cover to eliminate the bulky, PVC cover and a TJ cover features 16% more abrasion resistance than PVC (see TOUGHJACKET Series). Additionally, they feature a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Water Blast
• Construction
• Industrial markets requiring pressures of 14,000 psi or higher

Features/Benefits:
• Operates up to 18,000 psi
• Up to 35% lighter weight for a 20 meter hose assembly when compared to rubber hose
• High kink resistance
• Compact design (20% smaller than comparable hoses) promotes easy handling and space
• Replaces steel pipe when flexibility is needed
• Compliant with DIN EN 1829-2
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Industrial high pressure cleaning
• High pressure water blast
• Paint removal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563