Ultra High Pressure Hose - 2440N/2448N | #2440N-08V91-PFD


LOADING IMAGES
2440N-08V91

Ultra High Pressure Hose - 2440N/2448N | #2440N-08V91

High pressure Polyflex hose with low volumetric expansion for offshore applications such as, control fluids, acidizing, methanol injection and well stimulation.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Maximum Working Pressure (psi): 11, 745
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids, Water
  • Specifications Met: ISO 13628-5
  • Maximum Operating Pressure: 11745 psi, 81 MPa, 810 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 7-3/4 inch, 200 mm
  • Compatible Fitting: LX Series
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Weight: 0.63 lb/ft, 0.94 kg/m
  • Hose Inner Tube Material: Polyamide 11, Methanol Washed
  • Cover Material: Polyurethane
  • Application: Acidizing, Control Fluids, Methanol Injection, Offshore, Well Stimulation
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.890 inch, 22.7 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Ultra High Pressure Hoses handle high pressures up to 15,000 psi (1,035 bar) with low volumetric expansion. They are flexible, chemical resistant and a lightweight alternative to steel pipe and rubber hose. The V91 hoses are used in offshore applications such as control fluids, acidizing, methanol injection and well stimulation.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial markets requiring pressures over 8,000 psi

Features/Benefits:
• Operating pressures up to 15,000 psi (1035 bar)
• Compliant with ISO 13628-5
• Methanol-washed core tube for improved performance in well stimulation

Applications:
• Acidizing
• Control fluids
• Hydraulics
• Methanol injection
• Well stimulation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563