Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | #TL-254-4HB


LOADING IMAGES
TL-254-4HB

Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | #TL-254-4HB

TL Series steel nipple with hose barb


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Size (inch): 1/4
  • Connection Type: Hose barb
  • Connection Thread Size (inch): na
  • Hose I.D. (inch): 1/4
  • Valve Type: Unvalved
  • Interchange Type: Schrader Twist Lock
  • Maximum Operating Pressure: 300 psi
  • Application: Pneumatic
  • Maximum Operating Temperature: 250 °F
  • Product Type: Push to connect
  • Minimum Operating Temperature: -40 °F
  • Plating Type: Zinc with clear trivalent chromate
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

TL Series Quick Connect Air Couplers, up to 300 psi, connect with TL Series Nipples and are interchangeable with Schrader twist lock style couplings. They are push to connect, single shut off quick couplings. To disconnect, the coupler sleeve must be manually twisted 1/8 turn to release the nipple. It is designed to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop.
Twist lock style couplers are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”, 1/2”                             
• Materials: Brass body with steel sleeve
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety


Features/Benefits:
• Twist lock design resists accidental disconnection                          
• Easy push to connect operation
• High flow valve with minimal pressure drop

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539