Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | Product Series

Filter by

    No filters selected

Available for Online Purchase

Coupling Half

Body Size (inch)

Connection Type

Connection Thread Size (inch)

Hose I.D. (inch)

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Twist Lock Schrader Interchange, Quick Connect Air Couplings  - TL Series

Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series

Parker's twist lock interchange pneumatic, quick connect air couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Interchange Type: Schrader Twist-Lock
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Application: Pneumatics, Breathing Air
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Product Type: Push-to-connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Tubular Coupler; Unvalved Nipple
  • Vacuum Pressure Rating: No
  • Body Size: 1/4, 1/2 inch
  • Body Material: Brass Couplers; Steel Nipples
  • Connection Type: Female NPTF, Male NPTF, Hose Barb
  • Seal Material: Nitrile
  • Plating Type: Zinc with clear trivalent chromate plating on steel sleeve

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

TL Series Quick Connect Air Couplers, up to 300 psi, connect with TL Series Nipples and are interchangeable with Schrader twist lock style couplings. They are push to connect, single shut off quick couplings. To disconnect, the coupler sleeve must be manually twisted 1/8 turn to release the nipple. It is designed to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop.
Twist lock style couplers are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”, 1/2”                             
• Materials: Brass body with steel sleeve
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety


Features/Benefits:
• Twist lock design resists accidental disconnection                          
• Easy push to connect operation
• High flow valve with minimal pressure drop

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Related Documents

×
Products Coupling Half Body Size (inch) Connection Type Connection Thread Size (inch) Hose I.D. (inch) Valve Type
TL-251-4FP Female Coupler 1/4 Female NPTF 1/4 - 18 NA Tubular
TL-251-4MP Female Coupler 1/4 Male NPTF 1/4 - 18 NA Tubular
TL-251-6MP Female Coupler 1/4 Male NPTF 3/8 - 18 NA Tubular
TL-254-2FP Male Nipple 1/4 Female NPTF 1/8 - 27 NA Unvalved
TL-254-2MP Male Nipple 1/4 Male NPTF 1/8 - 27 NA Unvalved
TL-254-4FP Male Nipple 1/4 Female NPTF 1/4 - 18 NA Unvalved
TL-254-4HB Male Nipple 1/4 Hose barb na 1/4 Unvalved
TL-254-4MP Male Nipple 1/4 Male NPTF 1/4 - 18 NA Unvalved
TL-254-6HB Male Nipple 1/4 Hose barb na 3/8 Unvalved
TL-501-12FP Female Coupler 1/2 Female NPTF 3/4 - 14 NA Tubular
TL-501-6FP Female Coupler 1/2 Female NPTF 3/8 - 18 NA Tubular
TL-501-6MP Female Coupler 1/2 Male NPTF 3/8 - 18 NA Tubular
TL-501-8FP Female Coupler 1/2 Female NPTF 1/2 - 14 NA Tubular
TL-501-8MP Female Coupler 1/2 Male NPTF 1/2 - 14 NA Tubular
TL-504-12MP Male Nipple 1/2 Male NPTF 3/4 - 14 NA Unvalved
TL-504-4FP Male Nipple 1/2 Female NPTF 1/4 - 18 NA Unvalved
TL-504-4HB Male Nipple 1/2 Hose barb na 1/4 Unvalved
TL-504-4MP Male Nipple 1/2 Male NPTF 1/4 - 18 NA Unvalved
TL-504-6FP Male Nipple 1/2 Female NPTF 3/8 - 18 NA Unvalved
TL-504-6HB Male Nipple 1/2 Hose barb na 3/8 Unvalved
TL-504-6MP Male Nipple 1/2 Male NPTF 3/8 - 18 NA Unvalved
TL-504-8HB Male Nipple 1/2 Hose barb na 1/2 Unvalved
TL-504-8MP Male Nipple 1/2 Male NPTF 1/2 - 14 NA Unvalved
TL-501-4FP Female Coupler 1/2 Female NPTF 1/4 - 18 NA Tubular

687PDC
687539