Stainless Steel Braided PTFE Hose - STW/STB | #04-STB


LOADING IMAGES
04-STB

Stainless Steel Braided PTFE Hose - STW/STB | #04-STB

Conductive, "True-Bore" PTFE Hose provides continuity between the end fittings for applications where electrostatic charges could be a potential hazard. This hose has a larger inside diameter than traditional PTFE Hose.


Technical Specifications

  • Hose O.D. (inch): 0.37
  • Hose I.D. (inch): 1/4
  • Hose Style: Static Dissipative
  • Design Factor: 4:1
  • Media: Air, Chemicals (Adhesive), Food & Beverage (Cooking Oil), Industrial Fluids, Water
  • Specifications Met: USP Class VI (compliant core tube)
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Bend Radius: 3 inch, 76 mm
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Compatible Fitting: PAGE Series
  • Application: Chemical Transfer, Fluid Handling, Food & Beverage Processing, Pharmaceutical
  • Inside Diameter: 1/4 inch, 6 mm
  • Weight: 0.08 lb/ft, 0.13 kg/m
  • Cover Material: n/a
  • Vacuum Pressure Rating: 28 Inch-Hg, 711 mm-Hg
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE) Static Dissipative
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Product Style: Smoothbore, Non-Conductive, Truebore
  • Outside Diameter: 9 mm, 0.370 inch
  • Size: -4

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's STW/STB “True-Bore” Hose differs from other smoothbore PTFE hoses because these hoses have a larger inside diameter to speed up the flow of the media through the tube. For example, an S30-6 PTFE hose has a nominal inside diameter of 5/16 whereas STW-6 “True Bore” hose has a nominal inside diameter of 3/8.  The increased I.D. speeds up the flow of the media traveling through the tube and, in some cases, allows the hose to carry up to 15% more flow.

STW/STB “True-Bore” Smooth Bore Stainless Steel Braided PTFE Hose maintains excellent chemical compatibility, resists moisture and is capable of withstanding high temperatures up to 450°F/260°C. It exhibits high performance in applications that involve fluid handling, chemical transfer, food and beverage, paint, pharmaceutical and cosmetics.

Markets:  
• Fluid Handling
• Industrial
• Pharmaceutical
• Food & Beverage

Features/Benefits:
• Increased I.D. speeds up the flow of the media traveling through the tube and, in some cases, allows the hose to carry up to 15% more flow
• Handles temperatures up to 450°F/260°C
• Excellent chemical compatibility
• Resists moisture
• Low friction minimizes pressure drops and deposits

Applications:
• Transfer of fluids and harsh chemicals, sanitizers or pesticides
• Chemical transfer
• Paint
• Pharma dispensers
• Cosmetics

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)

Technical Specifications:
• “Z” indicates double braid
• Working and burst pressures rated at 73°F (23°C)
• Uses PAGE Fittings and crimp collar ST300 only
• Cannot be used with 90 or 91N Series fittings
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563