Truck Valves | #V405P-6-8


LOADING IMAGES
V405P-6-8

Truck Valves | #V405P-6-8

Parker's truck valves are a robust, all brass construction with metal-to-metal seats for high heat/fluid compatibility.


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Hose I.D. (inch): na
  • Connection 1 Thread Size (inch): 3/8
  • Handle: Round
  • Connection 1 Tube O.D. (inch): na
  • Connection 1 Style: Female Pipe
  • Connection 2 Thread Size (inch): 1/2
  • Style: Female Pipe to Male Pipe
  • Shape: Right Angle
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Body Material: Brass
  • Stem Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's truck valves are a robust, all brass construction with metal-to-metal seats for high heat/fluid compatibility. Fine thread screw down to afford flow control ability and a positive seal. Truck valve connections include flare, hose, tube and pipe. Round and pin handle are available.

Markets:
• Heavy duty truck
• Trailer
• Mobile

Features/Benefits:
• Can be “throttled”
• Lower pressure ratings
• More economical
• Unique configurations

Applications:
• Water lines
• Oil lines
• Coolant lines

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
V405P-6-8 DWF IGS IPT SAT STP

Ok

x

Related Documents

×

$63.89 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547