Tri Gas Generator For LCMS Applications | #LCMS-5001NTNA


LOADING IMAGES
LC/MS TriGas Generator Series

Tri Gas Generator For LCMS Applications | #LC/MS TriGas Generator Series OBSOLETE

“Note: This product is no longer available - please contact us for further assistance.”


Technical Specifications

  • Compressor Included: No
  • Flow Rate: 10 l/min
  • Integrated Receiver Tank: No
  • Industry: Analytical Gas
  • Product Type: Nitrogen Gas Generator, Zero Air Gas Generator
  • Technology: Filtration
  • Division: Industrial Gas Filtration and Generation Division
  • Brand: Balston
  • Application: Analytical Laboratory
  • Gas Type Generated: Air, Nitrogen, Zero Air
  • Gas Purity: up to 99.999
  • Flow Rate: 10, 16, 20, 23, 46, 8
  • Outlet Pressure Rating: 110, 60, 80
  • Dew Point: -40 °C, -40 °F
  • Compressor Included: Yes or No
  • Outlet Port Size: 1/4
  • Electrical Requirements: Yes
  • Input Voltage: 120, 220
  • Current: 15 A, 3 A
  • Specifications Met: CE, CSA 1010
Safety Warning

Item Information

The Parker SOURCE TriGas Generator is a completely engineered system designed to deliver pure nitrogen for curtain gas, pure zero grade air as gas-1/gas-2 source gases, and dry -40°F dew point air as source exhaust. The system consists of six functional technologies: Coalescing prefiltration with timed solenoid drains, self-regenerating compressed air dehydration membranes, a proprietary heated catalysis module, elegant self-regenerating nitrogen retentate membranes, high capacity - high sensitivity carbon absorption modules and carefully matched final filtration membrane media. These technologies are integrated to a reliable scroll compressor.
Parker SOURCE TriGas Generators will provide enough gas for a single LC/MS instrument on a continual basis and will completely eliminate dependence, expense, and hassle with using high pressure nitrogen and zero air cylinders.
Features/Benefits
• Generates pure nitrogen, zero air and source exhaust air from compressed air
• Eliminates costly and inconvenient nitrogen gas and zero air gas cylinders
• Prevents running out of gases during LC/MS instrument operation
• Preserves valuable laboratory space and maximizes LC/MS instrument uptime
• Reliable scroll compressor, quiet 49 dB(A) operation at a safe, low pressure
• Gas purity to 99.999% and no phthalates
• Turnkey system that eliminates stainless steel regulators and gas distribution panels
• Produced and manufactured by an ISO 9001 registered organization

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031