Tri Gas Generator For LCMS Applications | Product Series

Filter by

    No filters selected

Flow Rate

Compressor Included

Integrated Receiver Tank

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tri Gas Generator For LCMS Applications

Tri Gas Generator For LCMS Applications OBSOLETE

“Note: This product is no longer available - please contact us for further assistance.”

Technical Specifications

  • Industry: Analytical Gas
  • Product Type: Nitrogen Gas Generator, Zero Air Gas Generator
  • Technology: Filtration
  • Division: Industrial Gas Filtration and Generation Division
  • Brand: Balston
  • Application: Analytical Laboratory
  • Gas Type Generated: Nitrogen, Zero Air, Air
  • Gas Purity: up to 99.999
  • Flow Rate: 10, 23, 8, 20, 46, 16
  • Outlet Pressure Rating: 80, 110, 60
  • Dew Point: -40 °F, -40 °C
  • Compressor Included: Yes or No
  • Outlet Port Size: 1/4
  • Electrical Requirements: Yes
  • Input Voltage: 120, 220
  • Current: 15 A, 3 A
  • Specifications Met: CSA 1010, CE
Safety Warning

Full Product Description

The Parker SOURCE TriGas Generator is a completely engineered system designed to deliver pure nitrogen for curtain gas, pure zero grade air as gas-1/gas-2 source gases, and dry -40°F dew point air as source exhaust. The system consists of six functional technologies: Coalescing prefiltration with timed solenoid drains, self-regenerating compressed air dehydration membranes, a proprietary heated catalysis module, elegant self-regenerating nitrogen retentate membranes, high capacity - high sensitivity carbon absorption modules and carefully matched final filtration membrane media. These technologies are integrated to a reliable scroll compressor.
Parker SOURCE TriGas Generators will provide enough gas for a single LC/MS instrument on a continual basis and will completely eliminate dependence, expense, and hassle with using high pressure nitrogen and zero air cylinders.
Features/Benefits
• Generates pure nitrogen, zero air and source exhaust air from compressed air
• Eliminates costly and inconvenient nitrogen gas and zero air gas cylinders
• Prevents running out of gases during LC/MS instrument operation
• Preserves valuable laboratory space and maximizes LC/MS instrument uptime
• Reliable scroll compressor, quiet 49 dB(A) operation at a safe, low pressure
• Gas purity to 99.999% and no phthalates
• Turnkey system that eliminates stainless steel regulators and gas distribution panels
• Produced and manufactured by an ISO 9001 registered organization

Related Documents

×
Products Flow Rate Compressor Included Integrated Receiver Tank
LC/MS TriGas Generator Series 10 l/min Yes Yes
LC/MS TriGas Generator Series 10 l/min No No
LCMS-5001TNA 10 l/min Yes

687PDC
688031