Transportation Hose 175-2000 PSI - 213 Hose | #213-16


LOADING IMAGES
213-16

Transportation Hose 175-2000 PSI - 213 Hose | #213-16

Parker's 213 hose is a transportation hose that has a pressure range of 175-2000 PSI and is reinforced with one fiber braid and one steel braid making it excellent for rugged transportation applications.


Technical Specifications

  • Hose I.D. (size): -16
  • Cover Color: Black with Teal accent
  • Media: Coolants, Fuels (Diesel Fuels & Antifreeze Solutions), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum Base)
  • Specifications Met: D.O.T. FMVSS 106, Class AI Air Brake, SAE J1402, Class AI
  • Compatible Fitting: 26 Series, 21 Series, 23 Series
  • Weight: 0.45 kg/m, 0.3 lb/ft
  • Hose Reinforcement Material: 1 Braid of Fiber and 1 Braid of Steel Wire, 1 Braid of Fiber
  • Inside Diameter: 7/8 inch, 22 mm
  • Nominal Hose Inside Diameter: 22 mm
  • Outside Diameter: 1.210 inch, 31 mm
  • Application: Antifreeze Solutions, Diesel Fuels, Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 400 psi, 2.8 MPa
  • Hose Inner Tube Material: PKR® Rubber
  • Minimum Bend Radius: 3-1/2 inch, 90 mm
  • Minimum Operating Temperature: -50 °F, -45 °C
  • Maximum Operating Temperature: 302 °F, 150 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 213 hose is a transportation hose that has a pressure range of 175-2000 PSI and is reinforced with one fiber braid and one steel braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 213 hose is designed, built, and tested to meet D.O.T. performance specifications. Sizes range from 3/16” to 2-3/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 175-2000 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• DOT FMVSS 106 AIR BRAKE - AI certification
• Compatible with temperatures up to 302  ͦF

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings
• 21 series fittings
• 23 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583