Transair Pressure Regulators | #FP32RB94BNGP


LOADING IMAGES
FP32RB94BNGP

Transair Pressure Regulators | #FP32RB94BNGP

1/2" Compact Pressure Regulator


Technical Specifications

  • Flow Rate (dm3/s): 78
  • Port Thread Size (Inch): 1/2
  • Flow Rate (SCFM): 165
  • Maximum Operating Pressure: 300 psig, 20 bar
  • Maximum Relief Pressure: 125 psi, 8 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C
  • Body Material: Aluminum
  • Adjustment Screw Material: Acetal
  • Cap Material: ABS
  • Bonnet Material: Glass-filled Nylon
  • Diaphragm Material: Nitrile / Zinc
  • Valve Material: Brass / Nitrile
  • Spring Material: Stainless Steel
  • Seal Material: Nitrile / Zinc
  • Screw Material: n/a
  • Nut Material: Acetal

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s line of pressure regulators offer a quick response to regulating pressure. Every pressure regulator comes equipped with a detailed gauge for accurate pressure control. These devices are essential for compressed air applications where the flow of air needs to be controlled entering the point of use. Through the use of connector brackets, these pressure regulators can attach to other Parker air preparation products.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2", 3/4", or 1" NPT ports.
• Robust, lightweight aluminum construction

Applications:
• Compressed Air

Please Note: For best performance, regulated pressure should always be set by increasing the pressure up to the desired setting.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547