Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's line of pressure regulators offer a quick response to regulating pressure. Each pressure regulator comes equipped with an easy to read gauge for accurate pressure control.
California Residents: Prop-65 Warning
Parker’s line of pressure regulators offer a quick response to regulating pressure. Every pressure regulator comes equipped with a detailed gauge for accurate pressure control. These devices are essential for compressed air applications where the flow of air needs to be controlled entering the point of use. Through the use of connector brackets, these pressure regulators can attach to other Parker air preparation products.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features/Benefits:
• Integral 1/2", 3/4", or 1" NPT ports.
• Robust, lightweight aluminum construction
Applications:
• Compressed Air
Please Note: For best performance, regulated pressure should always be set by increasing the pressure up to the desired setting.
Literature and Reference Materials |
---|
Transair Filters, Regulators, Lubricators Catalog |
Products | Flow Rate (SCFM) | Flow Rate (dm3/s) | Port Thread Size (Inch) |
---|---|---|---|
FP32RB94BNGP | 165 | 78 | 1/2 |
FP33RA94BNGP | 233 | 110 | 1/2 |
FP33RA96BNGP | 233 | 110 | 3/4 |
FP3YRA96BNFN | 680 | 321 | 3/4 |
FP3YRA98BNFN | 680 | 321 | 1 |