Transair Lubricators | #FP3YLA96LSNN


LOADING IMAGES
FP3YLA96LSNN

Transair Lubricators | #FP3YLA96LSNN

3/4" High-Flow Lubricator


Technical Specifications

  • Port Thread Size (Inch): 3/4
  • Flow Rate (dm3/s): 162
  • Flow Rate (SCFM): 343
  • Drain Option: No Drain
  • Lubricator Option: Mist
  • Maximum Operating Pressure: 254 psig, 17.5 bar
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 65.5 °C
  • Body Material: Aluminum
  • Cap Material: ABS
  • Seal Material: Nitrile
  • Lubricant: ISO/ASTM VG 32
  • Filter Material: Sintered Bronze

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s line of mist lubricators provide a controlled release of lubricant at the point of use. These lubricators use oil aerosol to consistently and uniformly provide internal lubrication to air tools and other pneumatic devices. Through the use of a needle valve, the flow of oil becomes a steady, repeatable operation. The needle valve also allows for the flow of oil to be adjusted until the desired rate is achieved.

For the best performance, Parker suggests the use of F442 oil.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2”, 3/4”, or 1” NPT Ports
• Robust, Lightweight aluminum construction
• Adjustable oil flow for uniform lubrication

Applications:
• Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547