Transair Lubricators | Product Series

Filter by

    No filters selected

Flow Rate (SCFM)

Flow Rate (dm3/s)

Port Thread Size (Inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair Lubricators

Transair Lubricators

Parker's line of mist lubricators provide a controlled release of oil aerosol lubricant. The flow of lubricant can be controlled through the internal needle valve.

Technical Specifications

  • Flow Rate: 90 to 390 SCFM, 42 to 184 dm3/sec
  • Port Thread Size: 1/2 to 1 inch
  • Drain Option: No Drain
  • Lubricator Option: Mist
  • Maximum Operating Pressure: 254 psig, 17.5 bar
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C
  • Body Material: Aluminum
  • Cap Material: ABS
  • Seal Material: Nitrile
  • Lubricant: ISO/ASTM VG 32
  • Filter Material: Sintered Bronze

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s line of mist lubricators provide a controlled release of lubricant at the point of use. These lubricators use oil aerosol to consistently and uniformly provide internal lubrication to air tools and other pneumatic devices. Through the use of a needle valve, the flow of oil becomes a steady, repeatable operation. The needle valve also allows for the flow of oil to be adjusted until the desired rate is achieved.

For the best performance, Parker suggests the use of F442 oil.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2”, 3/4”, or 1” NPT Ports
• Robust, Lightweight aluminum construction
• Adjustable oil flow for uniform lubrication

Applications:
• Compressed Air

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×
Products Flow Rate (SCFM) Flow Rate (dm3/s) Port Thread Size (Inch)
FP32LB94LSNN 90 42 1/2
FP33LA94LSNN 110 52 1/2
FP33LA96LSNN 150 71 3/4
FP3YLA96LSNN 343 162 3/4
FP3YLA98LSNN 390 184 1

687PDC
687547