Transair Coalescing Filters | #FP33FA94DSMN


LOADING IMAGES
FP33FA94DSMN

Transair Coalescing Filters | #FP33FA94DSMN

1/2" Standard Coalesing Filter w/ Manual Drain


Technical Specifications

  • Flow Rate (dm3/s): 34
  • Flow Rate (SCFM): 72
  • Port Thread Size (Inch): 1/2
  • Drain Option: Manual
  • Filter Efficiency Rating: 0.01 MICRON
  • Maximum Operating Pressure: 150 psig, 10 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C
  • Body Material: Aluminum
  • Cap Material: ABS
  • Retainer Material: Acetal
  • Filter Element Type: Sintered Polyethylene
  • Seal Material: Nitrile
Safety Warning

Item Information

Parker's line of coalescing filters are designed to remove liquid aerosols, water, oil and submicron particulate materials from compressed air systems. These coalescing filters will remove solid particles, water and oil aerosols down to 0.01 microns. Parker offers an array of filters to match flow and space restrictions without sacrificing performance. Through the use of connector brackets, these coalescing filters can attach to other Parker air preparation products.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2", 3/4", or 1" NPT ports.
• High efficient 0.01 micron filter elements
• Robust, lightweight aluminum construction
• Manual or auto drains

Applications:
• Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547