Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's line of coalescing filters provide unparalleled removal of liquid aerosols, water, oil and submicron particulate materials from compressed air systems. These filters will remove contaminates down to 0.01 microns.
California Residents: Prop-65 Warning
Parker's line of coalescing filters are designed to remove liquid aerosols, water, oil and submicron particulate materials from compressed air systems. These coalescing filters will remove solid particles, water and oil aerosols down to 0.01 microns. Parker offers an array of filters to match flow and space restrictions without sacrificing performance. Through the use of connector brackets, these coalescing filters can attach to other Parker air preparation products.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features/Benefits:
• Integral 1/2", 3/4", or 1" NPT ports.
• High efficient 0.01 micron filter elements
• Robust, lightweight aluminum construction
• Manual or auto drains
Applications:
• Compressed Air
Literature and Reference Materials |
---|
Transair Filters, Regulators, Lubricators Catalog |
Products | Flow Rate (SCFM) | Flow Rate (dm3/s) | Port Thread Size (Inch) | Drain Option |
---|---|---|---|---|
FP32FB94DSMN | 38 | 28 | 1/2 | Manual |
FP32FB94DSAN | 38 | 28 | 1/2 | Auto |
FP33FA94DSMN | 72 | 34 | 1/2 | Manual |
FP33FA94DSAN | 72 | 34 | 1/2 | Auto |
FP33FA96DSMN | 72 | 34 | 3/4 | Manual |
FP33FA96DSAN | 72 | 34 | 3/4 | Auto |
FP3YFA96DSCN | 120 | 59 | 3/4 | Manual |
FP3YFA96DSAN | 120 | 59 | 3/4 | Auto |
FP3YFA98DSCN | 120 | 59 | 1 | Manual |
FP3YFA98DSAN | 120 | 59 | 1 | Auto |