Threshold Sensor Fittings - Metric | #PSPE731-M5


LOADING IMAGES
PSPE731-M5

Threshold Sensor Fittings - Metric | #PSPE731-M5

Threshold Sensors detects the pressure drop when a cylinder reaches the end of its stroke. They produce a pneumatic or electric output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold.


Technical Specifications

  • Pilot Line (mm): Electric
  • Connection 1 Style: BSPP
  • Connection 1 Thread Size (mm): M5x0.8
  • Style: Pneumatic/Electric
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Maximum Operating Pressure: 115 psi, 8 bar
  • Body Material: Composite
  • Bolt Material: Brass
  • Response Time: N/A
  • Application: Pneumatics, Robotics, Textile, Semiconductor, Packaging

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Threshold Sensor fitting detects the pressure drop when a cylinder reaches the end of its stroke. They produce a pneumatic or electrical output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold. Threshold sensor fittings are compact and can be mounted on the cylinder, on the control valve or on a terminal block provided it is between the cylinder and the flow control. For accuracy, the flow control regulator should be positioned as close as possible to the cylinder. It can also be fitted to a sensor fitting mounted on the cylinder.

Markets:
• Factory/Process Automation
• Packaging
• Pneumatics
• Semi-conductor

Features/Benefits:
• No adjustment to position detectors is necessary
• Totally pneumatic installation
• 2 possible installations:
-Supplied with permanent pressure (P1): produces a pneumatic signal when the back pressure threshold is reached
- Supplied from the control valve-cylinder circuit on the opposite side: no unexpected pneumatic signal (S) can appear during pressurisation due to the actuating pressure which supplies the sensor fitting (P1)

- With Electrical Output
• Combined electrical and pneumatic installation
• Installation with continuous electrical supply only (BU)
• Guarantees an electrical signal when the back pressure threshold is reached
• Polymer body
• Pneumatic or electric version use with air piloted valve and solenoid piloted valve
• No limit switch pneumatic or electrical
• Mounting flow control directly on sensor provides an additional benefit of control without adding additional fittings

Applications:
• Sequence valve signal
• Pilot valve


Read More Show Less

CAD Drawings + Files

Part Number
PSPE731-M5 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547