Thermoset® MD-130 Adhesive | #Thermoset MD-130


LOADING IMAGES
Thermoset MD-130

Thermoset® MD-130 Adhesive | #Thermoset MD-130

Thermoset® MD-130 adhesive is a one-component, micro-electronic adhesive designed for a variety of semiconductor IC packaging applications where electrical conductivity is not required.


Technical Specifications

  • Trade Name: Thermoset MD-130 Adhesive
  • Color: Black Paste
  • Dynamic Viscosity: 60000 cP @ 77°F (25°C)
  • Specific Gravity: 1.49
  • Hardness: 88 Shore D
  • Volume Resistivity: 1 x 10^15 OHM-CM @ 77°F (25°C)
  • Thermal Conductivity: 0.42 W/m-K @ 248°F (120°C)
  • Cure Time: 8 to 24 min @ 302°F (150°C), 160 min @ 212°F (100°C)
Safety Warning

Item Information

Thermoset® MD-130 adhesive is a one-component, micro-electronic adhesive designed for a variety of semiconductor IC packaging applications where electrical conductivity is not required.


Features and Benefits:

• Fast Cure – quickly cures at temperatures down to 100°C, leaving no pits or voids for a smooth surface.

• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -55°C to +130°C.

• Excellent Stability – provides long room temperature stability and high shear strength.


Shelf Life/Storage:

Shelf life is six months when stored between 0°C and 5°C in original, unopened container. Syringe must be maintained in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
Literature and Reference Materials
Datasheet - Thermoset MD-130 Adhesive DS3733
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR