Hot Water & Steam Transfer Hose - Thermopress 10 | #IH36800007/40


LOADING IMAGES
IH36800007/40

Hot Water & Steam Transfer Hose - Thermopress 10 | #IH36800007/40 OBSOLETE

Thermopress 10 is engineered for delivery of hot water, non-aggressive hot liquids and steam to a maximum temperature of +120 °C (+248 °F).


Technical Specifications

  • Hose I.D. (inch): 1.181
  • Length (m): 40
  • Hose I.D. (mm): 30
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Weight: 0.53 lb/ft, 0.79 kg/m
  • Brand: Parker
  • Media: Coolants, Industrial Fluids (Hot), Mild Chemicals (Hot Liquids) - Check your fluid compatibility with our catalogue chart., Steam (max. 120°C), Water (Hot Water)
  • Compatible Fitting: n/a
  • Inside Diameter: 1.181 inch, 30 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C., 212 °F with peaks up to 248°F.
  • Application: Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric/Yarn
  • Outside Diameter: 1.614 inch, 41 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Steam Hose, Transfer Hose, Water Hose
  • Product Style: Delivery
  • Maximum Operating Pressure: 150 psi, 10 bar, 1 MPa
  • Minimum Bend Radius: 300 mm, 11.811 inch
  • Maximum Length: 40 m
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
Safety Warning

Item Information

Thermopress 10 is a hose developed to offer a reliable solution in critical applications such as connecting boilers to air conditioning units and for hot water cleaning systems. The Nitrosamine free compounds is formulated to respect the natural environment, to safeguard the quality of life and to assure an easy disposal after use.

Markets
• Industrial
• Heating, Ventilating and Air Conditioning (HVAC)

Features/Benefits
• Robust structure for a reliable and long lasting use
• Compounds highly resistant to environmental stress for longevity of use
• Long package length on small sizes for reduced order cadence
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• Hot water
• Steam
• Non aggressive hot liquids

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513