Steam hose meets IS 10655:1999 type 2 Series – SH1PM | #SH1PM-32PM


LOADING IMAGES
SH1PM-32PM

Steam hose meets IS 10655:1999 type 2 Series – SH1PM | #SH1PM-32PM

Thermic steam hose meets IS 10655:1999 type 2 / BS 5342. The EPDM hose is with 10 bar working pressure and up to 184 deg C. The EPDM tube and cover is resistant to the steam and water applications.


Technical Specifications

  • Hose I.D. (inch): 2
  • Minimum Operating Temperature: n/a
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Temperature: 184 °C
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Steam
  • Specifications Met: BS 5342.0, IS 10655, Type 2
  • Hose Reinforcement Material: 1 Braid of Wire
  • Inside Diameter: 50.8 mm
  • Outside Diameter: 66.8 mm
  • Application: Steam
  • Operating Temperature: up to 184 °C
  • Maximum Operating Pressure: 150 psi
  • Minimum Bend Radius: 635 mm
  • Weight: 2.3 kg/m
Safety Warning

Item Information

Thermic steam hose meets IS 10655:1999 type 2 / BS 5342. The EPDM hose with 10 bar working pressure and up to 184 deg C., industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance and to meet global industry standards.

Markets:
•Industrial steam applications.
•Machine tools.

Features/Benefits:
•The hose is with 1 wire braiding & EPDM tube & cover.
•Has good resistance to steam and water handling.

Applications:
•Steam applications.
•Water applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287