Steam hose meets IS 10655:1999 type 2 Series – SH1PM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Steam hose meets IS 10655:1999 type 2 Series – SH1PM

Steam hose meets IS 10655:1999 type 2 Series – SH1PM

Thermic steam hose meets IS 10655:1999 type 2 / BS 5342. The EPDM hose is with 10 bar working pressure and up to 184 deg C. The EPDM tube and cover is resistant to the steam and water applications.

Technical Specifications

  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Pressure: 1 MPa, 10 bar, 150 psi
  • Maximum Operating Temperature: 184 °C, 363 °F
  • Minimum Bend Radius: 7 to 25 inch, 178 to 635 mm
  • Weight: 0.34 to 1.55 lb/ft, 0.50 to 2.30 kg/m
  • Media: Steam
  • Specifications Met: BS 5342.0, IS 10655, Type 2
  • Inside Diameter: 1/2 to 2 inch, 12.7 to 50.8 mm
  • Minimum Operating Temperature: n/a
  • Application: Steam, Water
  • Hose Reinforcement Material: 1 Braid of Wire
  • Outside Diameter: 0.97 to 2.63 inch, 24.7 to 66.8 mm
  • Size: -8 to -32
  • Operating Temperature: up to 184 °C
Safety Warning

Full Product Description

Thermic steam hose meets IS 10655:1999 type 2 / BS 5342. The EPDM hose with 10 bar working pressure and up to 184 deg C., industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance and to meet global industry standards.

Markets:
•Industrial steam applications.
•Machine tools.

Features/Benefits:
•The hose is with 1 wire braiding & EPDM tube & cover.
•Has good resistance to steam and water handling.

Applications:
•Steam applications.
•Water applications.

Related Documents

×
Products Hose I.D. (inch)
SH1PM-8PM 1/2
SH1PM-10PM 5/8
SH1PM-12PM 3/4
SH1PM-16PM 1
SH1PM-20PM 1.1/4
SH1PM-24PM 1.1/2
SH1PM-32PM 2

687PDC
688287