THERMATTACH T405 Double-Sided Thermal Tapes | #67-40-1150-T405


LOADING IMAGES
67-40-1150-T405

THERMATTACH T405 Double-Sided Thermal Tapes | #67-40-1150-T405

Parker Chomerics THERMATTACH® T405 double-sided thermal interface tapes provide exceptional bonding between electronic components and heat sinks.


Technical Specifications

  • Length (ft): 400
  • Width (inch): 11.5
  • Configuration: Roll, Embossed Standard
  • Color: White
  • Carrier Type: Aluminum
  • Material Thickness: 0.006 inch
  • Phase Transition Temperature: -30 °C
  • Operating Temperature: -30 to 125 °C
  • Thermal Impedance: 3.4 °C-cm2/W
  • Thermal Conductivity: 0.5 W/m-K
  • Volume Resistivity: n/a ohm-cm
  • Lap Shear Strength: 689 kPa
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.25 % TML (0.01% CVCM)
  • Shelf Life: 12 Months
Safety Warning

Item Information

Parker Chomerics THERMATTACH® T405 double-sided thermal interface tapes provide exceptional bonding between electronic components and heat sinks. The THERMATTACH® family of tapes are proven to offer excellent reliability when exposed to thermal, mechanical, and environmental conditioning. Thermal tapes increase design flexibility and decrease complexity of electronics assemblies by eliminating the need for mechanical fasteners.

Product Attributes:
• General use tape with added thermal conductivity of Al foil layer
• Excellent thermal performance

Features and Benefits:
• Offered in various forms to provide thermal dielectric and flame retardant properties
• Offered in custom die-cut configurations to suit variety of applications
• Embossed version available
• UL 94 V-0 flammability rated
• Meets RoHS specifications
• No curing required unlike epoxy or acrylic preforms or liquid systems
• Easily reworkable

Typical Applications:
• Mount heat sinks to components dissipating <25 W
• Attach heat sinks to PC processors
• Heat sink attachment to motor control processors
• Telecommunication infrastructure components

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336