THERMATTACH T405 Double-Sided Thermal Tapes | Product Series

Filter by

    No filters selected

Width (inch)

Length (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERMATTACH T405 Double-Sided Thermal Tapes

THERMATTACH T405 Double-Sided Thermal Tapes

Parker Chomerics THERMATTACH® T405 double-sided thermal interface tapes provide exceptional bonding between electronic components and heat sinks.

Technical Specifications

  • Configuration: Roll, Embossed Standard
  • Color: White
  • Carrier Type: Aluminum
  • Material Thickness: 0.006 inch
  • Phase Transition Temperature: -30 °C
  • Operating Temperature: -30 to 125 °C
  • Thermal Impedance: 3.4 °C-cm2/W
  • Thermal Conductivity: 0.5 W/m-K
  • Volume Resistivity: n/a ohm-cm
  • Lap Shear Strength: 689 kPa
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.25 % TML (0.01% CVCM)
  • Shelf Life: 12 Months
Safety Warning

Full Product Description

Parker Chomerics THERMATTACH® T405 double-sided thermal interface tapes provide exceptional bonding between electronic components and heat sinks. The THERMATTACH® family of tapes are proven to offer excellent reliability when exposed to thermal, mechanical, and environmental conditioning. Thermal tapes increase design flexibility and decrease complexity of electronics assemblies by eliminating the need for mechanical fasteners.

Product Attributes:
• General use tape with added thermal conductivity of Al foil layer
• Excellent thermal performance

Features and Benefits:
• Offered in various forms to provide thermal dielectric and flame retardant properties
• Offered in custom die-cut configurations to suit variety of applications
• Embossed version available
• UL 94 V-0 flammability rated
• Meets RoHS specifications
• No curing required unlike epoxy or acrylic preforms or liquid systems
• Easily reworkable

Typical Applications:
• Mount heat sinks to components dissipating <25 W
• Attach heat sinks to PC processors
• Heat sink attachment to motor control processors
• Telecommunication infrastructure components

Related Documents

×
Products Width (inch) Length (ft)
67-10-0750-T405 7.5 100
67-40-0750-T405 7.5 400
67-10-1150-T405 11.5 100
67-40-1150-T405 11.5 400
67-10-2400-T405 24 100
67-40-2400-T405 24 400

687PDC
179336