THERM-A-GAP 569 Thermally Conductive Gap Filler Pads | #61-13-0909-G569


LOADING IMAGES
61-13-0909-G569

THERM-A-GAP 569 Thermally Conductive Gap Filler Pads | #61-13-0909-G569

Parker Chomerics THERM-A-GAP™ 569 Thermally Conductive Gap Filler Pads provide a very low hardness (10 Shore 00) solution with 1.5 W/m-K thermal conductivity


Technical Specifications

  • Carrier Type: G - Woven Glass no PSA
  • Material Thickness: 0.130 in
  • Size: 9" x 9"
  • Shape: Flat Sheets
  • Color: Gray
  • Specific Gravity: 2.2
  • Durometer: 10 Shore 00
  • Deflection at Pressure: 65 % @ 50 psi (345 kPa)
  • Thermal Conductivity: 1.5 W/m-K, < 2 W/m-K
  • Coefficient of Thermal Expansion: 250 ppm/K
  • Operating Temperature: -55 to 200 °C
  • Dielectric Constant: 6.5 @ 1 MHZ
  • Dissipation Factor: 0.013 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.42 % TML (0.08% CVCM)
  • Shelf Life: 36 Months
  • Specifications Met: UL 94 V-0, RoHS
  • Test Method: 'ASTM C165 MOD, ASTM D149, ASTM D150, ASTM D2240, ASTM D257, ASTM D374, ASTM D5470, ASTM D792, ASTM E1269, ASTM E595, ASTM E831
  • Thermal Impedance: 9.1 °C-cm2/W
  • Heat Capacity: 1 J/g-K
  • Dielectric Strength: 210 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ 569 Thermally Conductive Gap Filler Pads provide a very low hardness (10 Shore 00) solution with 1.5 W/m-K thermal conductivity. THERM-A-GAP™ 569 series gap-filler sheets and pads offer excellent thermal properties and the highest conformability at low clamping forces. THERM-A-GAP™ 569 is the economical combination of thermal performance and conformability.


THERM-A-GAP 569 is available in various thicknesses and finished in standard sheets of 9"x9" or 18"x18". Custom size configurations and die cut parts are available as individual parts or on sheets. To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.


Be sure to write in the comments section, upon check out of your quote request, which custom size dimensions you need. Our team will then reach out for your specific drawing to complete your quote request.


Features and Benefits:
• Ultra low deflection force requirements
• High thermal conductivity
• High tack surface reduces contact resistance
• UL 94 V-0 flammability rated
• RoHS compliant


Available Carriers:
• G – woven glass (no PSA) - this carrier option provides reinforcement and a clean break / low tack interface surface, allowing for re-use of the pad if necessary or for prototyping.
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.
• PN – PEN film - polyethylenenapthalate - this carrier permits the gap pad to see a shearing motion and offers a clear, cost effective dielectric film with fair thermal performance.


Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs & lighting
• Power conversion
• Desktop computers, laptops, servers
• Handheld devices
• Memory modules
• Vibration dampening

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336