Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics THERM-A-GAP™ 569 Thermally Conductive Gap Filler Pads provide a very low hardness (10 Shore 00) solution with 1.5 W/m-K thermal conductivity
Parker Chomerics THERM-A-GAP™ 569 Thermally Conductive Gap Filler Pads provide a very low hardness (10 Shore 00) solution with 1.5 W/m-K thermal conductivity. THERM-A-GAP™ 569 series gap-filler sheets and pads offer excellent thermal properties and the highest conformability at low clamping forces. THERM-A-GAP™ 569 is the economical combination of thermal performance and conformability.
THERM-A-GAP 569 is available in various thicknesses and finished in standard sheets of 9"x9" or 18"x18". Custom size configurations and die cut parts are available as individual parts or on sheets. To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.
Be sure to write in the comments section, upon check out of your quote request, which custom size dimensions you need. Our team will then reach out for your specific drawing to complete your quote request.
Features and Benefits:
• Ultra low deflection force requirements
• High thermal conductivity
• High tack surface reduces contact resistance
• UL 94 V-0 flammability rated
• RoHS compliant
Available Carriers:
• G – woven glass (no PSA) - this carrier option provides reinforcement and a clean break / low tack interface surface, allowing for re-use of the pad if necessary or for prototyping.
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.
• PN – PEN film - polyethylenenapthalate - this carrier permits the gap pad to see a shearing motion and offers a clear, cost effective dielectric film with fair thermal performance.
Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs & lighting
• Power conversion
• Desktop computers, laptops, servers
• Handheld devices
• Memory modules
• Vibration dampening
Compliance, Certifications & Safety |
---|
Test Report: THERM-A-GAP G569 Reliability |
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Contact & Support Information |
---|
Request a Chomerics Product Sample |
Request a Chomerics Product Sample |
Find Your Local Parker Chomerics Sales Rep or Distributor |
Request a Quote |
Products | Material Thickness | Carrier Type | Size |
---|---|---|---|
61-01-0909-G569 | 0.010 in | G - Woven Glass no PSA | 9" x 9" |
61-02-0909-G569 | 0.020 in | G - Woven Glass no PSA | 9" x 9" |
61-03-0909-G569 | 0.030 in | G - Woven Glass no PSA | 9" x 9" |
61-04-0909-G569 | 0.040 in | G - Woven Glass no PSA | 9" x 9" |
61-05-0909-G569 | 0.050 in | G - Woven Glass no PSA | 9" x 9" |
61-06-0909-G569 | 0.060 in | G - Woven Glass no PSA | 9" x 9" |
61-07-0909-G569 | 0.070 in | G - Woven Glass no PSA | 9" x 9" |
61-08-0909-G569 | 0.080 in | G - Woven Glass no PSA | 9" x 9" |
61-10-0909-G569 | 0.100 in | G - Woven Glass no PSA | 9" x 9" |
61-12-0909-G569 | 0.120 in | G - Woven Glass no PSA | 9" x 9" |
61-13-0909-G569 | 0.130 in | G - Woven Glass no PSA | 9" x 9" |
61-16-0909-G569 | 0.160 in | G - Woven Glass no PSA | 9" x 9" |
61-20-0909-G569 | 0.200 in | G - Woven Glass no PSA | 9" x 9" |
62-01-0909-A569 | 0.010 in | A - Aluminum Foil with PSA | 9" x 9" |
62-02-0909-A569 | 0.020 in | A - Aluminum Foil with PSA | 9" x 9" |
62-03-0909-A569 | 0.030 in | A - Aluminum Foil with PSA | 9" x 9" |
62-04-0909-A569 | 0.040 in | A - Aluminum Foil with PSA | 9" x 9" |
62-05-0909-A569 | 0.050 in | A - Aluminum Foil with PSA | 9" x 9" |
62-06-0909-A569 | 0.060 in | A - Aluminum Foil with PSA | 9" x 9" |
62-07-0909-A569 | 0.070 in | A - Aluminum Foil with PSA | 9" x 9" |
62-08-0909-A569 | 0.080 in | A - Aluminum Foil with PSA | 9" x 9" |
62-10-0909-A569 | 0.100 in | A - Aluminum Foil with PSA | 9" x 9" |
62-12-0909-A569 | 0.120 in | A - Aluminum Foil with PSA | 9" x 9" |
62-13-0909-A569 | 0.130 in | A - Aluminum Foil with PSA | 9" x 9" |
62-16-0909-A569 | 0.160 in | A - Aluminum Foil with PSA | 9" x 9" |
62-20-0909-A569 | 0.200 in | A - Aluminum Foil with PSA | 9" x 9" |
69-11-28539-G569 | 0.010 in | G - Woven Glass no PSA | 18" x 18" |
69-11-28540-G569 | 0.015 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20698-G569 | 0.020 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20913-G569 | 0.030 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20684-G569 | 0.040 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27395-G569 | 0.050 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20991-G569 | 0.060 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20685-G569 | 0.070 in | G - Woven Glass no PSA | 18" x 18" |
69-11-21259-G569 | 0.080 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20672-G569 | 0.100 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27102-G569 | 0.120 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20675-G569 | 0.130 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27100-G569 | 0.140 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27101-G569 | 0.150 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20686-G569 | 0.160 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27103-G569 | 0.180 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20687-G569 | 0.200 in | G - Woven Glass no PSA | 18" x 18" |
69-12-28539-A569 | 0.010 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-28540-A569 | 0.015 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20698-A569 | 0.020 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20913-A569 | 0.030 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20684-A569 | 0.040 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27395-A569 | 0.050 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20991-A569 | 0.060 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20685-A569 | 0.070 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-21259-A569 | 0.080 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20672-A569 | 0.100 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27102-A569 | 0.120 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20675-A569 | 0.130 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27100-A569 | 0.140 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27101-A569 | 0.150 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20686-A569 | 0.160 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27103-A569 | 0.180 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20687-A569 | 0.200 in | A - Aluminum Foil with PSA | 18" x 18" |
62-14-0909-A569 | 0.14 in | A - Aluminum Foil with PSA | 9" x 9" |
62-15-0909-A569 | 0.150 in | A - Aluminum Foil with PSA | 9" x 9" |
62-18-0909-A569 | 0.180 in | A - Aluminum Foil with PSA | 9" x 9" |
61-14-0909-G569 | 0.14 in | G - Woven Glass no PSA | 9" x 9" |
61-15-0909-G569 | 0.150 in | G - Woven Glass no PSA | 9" x 9" |
61-18-0909-G569 | 0.180 in | G - Woven Glass no PSA | 9" x 9" |
CUSTOM-61-01-569PN | 0.010 in | PN - PEN Film | Custom |
CUSTOM-61-01-G569 | 0.010 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-02-569PN | 0.020 in | PN - PEN Film | Custom |
CUSTOM-61-02-G569 | 0.020 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-03-569PN | 0.030 in | PN - PEN Film | Custom |
CUSTOM-61-03-G569 | 0.030 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-04-569PN | 0.040 in | PN - PEN Film | Custom |
CUSTOM-61-04-G569 | 0.040 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-05-569PN | 0.050 in | PN - PEN Film | Custom |
CUSTOM-61-05-G569 | 0.050 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-06-569PN | 0.060 in | PN - PEN Film | Custom |
CUSTOM-61-06-G569 | 0.060 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-07-569PN | 0.070 in | PN - PEN Film | Custom |
CUSTOM-61-07-G569 | 0.070 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-08-569PN | 0.080 in | PN - PEN Film | Custom |
CUSTOM-61-08-G569 | 0.080 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-10-569PN | 0.100 in | PN - PEN Film | Custom |
CUSTOM-61-10-G569 | 0.100 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-12-569PN | 0.120 in | PN - PEN Film | Custom |
CUSTOM-61-12-G569 | 0.120 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-13-569PN | 0.130 in | PN - PEN Film | Custom |
CUSTOM-61-13-G569 | 0.130 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-14-G569 | 0.14 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-15-G569 | 0.150 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-16-569PN | 0.160 in | PN - PEN Film | Custom |
CUSTOM-61-16-G569 | 0.160 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-18-G569 | 0.180 in | G - Woven Glass no PSA | Custom |
CUSTOM-61-20-569PN | 0.200 in | PN - PEN Film | Custom |
CUSTOM-61-20-G569 | 0.200 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-01-A569 | 0.010 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-02-A569 | 0.020 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-03-A569 | 0.030 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-04-A569 | 0.040 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-05-A569 | 0.050 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-06-A569 | 0.060 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-07-A569 | 0.070 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-08-A569 | 0.080 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-10-A569 | 0.100 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-12-A569 | 0.120 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-13-A569 | 0.130 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-14-A569 | 0.14 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-15-A569 | 0.150 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-16-A569 | 0.160 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-18-A569 | 0.180 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-20-A569 | 0.200 in | A - Aluminum Foil with PSA | Custom |
61-01-0909-569PN | 0.010 in | PN - PEN Film | 9" x 9" |
61-02-0909-569PN | 0.020 in | PN - PEN Film | 9" x 9" |
61-03-0909-569PN | 0.030 in | PN - PEN Film | 9" x 9" |
61-04-0909-569PN | 0.040 in | PN - PEN Film | 9" x 9" |
61-05-0909-569PN | 0.050 in | PN - PEN Film | 9" x 9" |
61-06-0909-569PN | 0.060 in | PN - PEN Film | 9" x 9" |
61-07-0909-569PN | 0.070 in | PN - PEN Film | 9" x 9" |
61-08-0909-569PN | 0.080 in | PN - PEN Film | 9" x 9" |
61-10-0909-569PN | 0.100 in | PN - PEN Film | 9" x 9" |
61-12-0909-569PN | 0.120 in | PN - PEN Film | 9" x 9" |
61-13-0909-569PN | 0.130 in | PN - PEN Film | 9" x 9" |
61-16-0909-569PN | 0.160 in | PN - PEN Film | 9" x 9" |
61-20-0909-569PN | 0.200 in | PN - PEN Film | 9" x 9" |
69-11-28539-569PN | 0.010 in | PN - PEN Film | 18" x 18" |
69-11-28540-569PN | 0.015 in | PN - PEN Film | 18" x 18" |
69-11-20698-569PN | 0.020 in | PN - PEN Film | 18" x 18" |
69-11-20913-569PN | 0.030 in | PN - PEN Film | 18" x 18" |
69-11-20684-569PN | 0.040 in | PN - PEN Film | 18" x 18" |
69-11-27395-569PN | 0.050 in | PN - PEN Film | 18" x 18" |
69-11-20991-569PN | 0.060 in | PN - PEN Film | 18" x 18" |
69-11-20685-569PN | 0.070 in | PN - PEN Film | 18" x 18" |
69-11-21259-569PN | 0.080 in | PN - PEN Film | 18" x 18" |
69-11-20672-569PN | 0.100 in | PN - PEN Film | 18" x 18" |
69-11-27102-569PN | 0.120 in | PN - PEN Film | 18" x 18" |
69-11-20675-569PN | 0.130 in | PN - PEN Film | 18" x 18" |
69-11-27100-569PN | 0.140 in | PN - PEN Film | 18" x 18" |
69-11-27101-569PN | 0.150 in | PN - PEN Film | 18" x 18" |
69-11-20686-569PN | 0.160 in | PN - PEN Film | 18" x 18" |
69-11-27103-569PN | 0.180 in | PN - PEN Film | 18" x 18" |
69-11-20687-569PN | 0.200 in | PN - PEN Film | 18" x 18" |