Sporlan Temperature Sensors | #952969


LOADING IMAGES
952969

Sporlan Temperature Sensors | #952969

SENSOR WELL


Technical Specifications

  • Wiring: N/A
  • Cable Length: N/A
  • Mounting: N/A
  • Length (inch): N/A
  • Minimum Working Temperature (F): N/A
  • Connection: N/A
  • Application: Well
  • Communication Port: N/A
  • Indicator Type: N/A
  • Controller Type: N/A
  • Maximum Operating Temperature (F): N/A
  • Degree of Protection (IP): N/A
  • Maximum Working Temperature (F): N/A
  • Display Type: N/A
  • Minimum Operating Temperature (F): N/A
  • Enclosure: N/A
  • Type: Sensor
  • Input Voltage (VAC): N/A
  • Number of Outputs: N/A
  • Input Voltage (VDC): N/A
  • Operating Humidity: N/A
  • Keypad/User Interface Option: N/A
  • Signal Output: N/A
  • Number of Inputs: N/A
  • Operating Style: N/A
  • Pressure Range (psig): N/A
  • Sensor type: N/A
  • Signal Input: N/A
  • Operating Temperature: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

Sporlan Temperature Sensors are ideally suited for Kelvin II series, S3C, and legacy controllers. They are available in 2K, 3K, 10K, and 98.6K resistance ratings. NTC Temperature Probes are also available for our PSK line of controllers.



Markets:

• Industrial Refrigeration

• Commercial Refrigeration

• Air Conditioning



Features/Benefits:

• 2K, 3K, 10K resistance ratings at 25°C

• Air, Well, and Surface sensors available



Applications:

• Kelvin II Superheat, Temperature, Pressure, Subcool, Secondary Fluid and Chiller Controls

• S3C Case Control

• Cold Room Control

• Temperature Control Board (TCB)

• Legacy controllers such as the Subcool-O-Matic, Two Valve Controllers and similar boards

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599