Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Temperature Sensors are used in conjunction with Sporlan’s S3C,Kelvin II,and PSK families of controls or other controllers to control Electric Expansion Valves,Electric Discharge Bypass Valves,Electric Evaporator Pressure Regulating Valves,relays
Contact & Support Information |
---|
Parker Aerospace--Repair Location Finder |
Literature and Reference Materials |
---|
Form 100-543 - Sporlan Electronic Components Quick Selection |
Launching Innovation - Aerospace Systems and Components |
Products | Type | Operating Humidity | Number of Outputs | Application | Number of Inputs | Mounting | Maximum Working Temperature (F) | Minimum Operating Temperature (F) | Maximum Operating Temperature (F) | Length (inch) | Keypad/User Interface Option | Input Voltage (VDC) | Enclosure | Degree of Protection (IP) | Operating Style | Connection | Signal Output | Signal Input | Cable Length | Controller Type | Input Voltage (VAC) | Operating Temperature | Communication Port | Indicator Type | Pressure Range (psig) | Sensor type | Display Type | Wiring | Minimum Working Temperature (F) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230072 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N /A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | -22 to 221 °F | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
230073 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N /A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | -22 to 221 °F | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
230075 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N /A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | -22 to 221 °F | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
230076 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N /A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | -22 to 221 °F | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
230078 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N /A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | -22 to 221 °F | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
230546 | Sensor | N/A | N/A | Air Sensor | N/A | N/A | N/A | N /A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | -22 to 221 °F | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
230627 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N /A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | -22 to 221 °F | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
952551 | Sensor | N/A | N/A | Surface or Air Type Sensor | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Kelvin / RCS-2M, Not Used With Well | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | |
952565 | Thermistor Assembly | N/A | N/A | Thermistor Assembly | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | |
952662 | Sensor | N/A | N/A | Surface Sensor With Mounting Clip | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Used With Well, Used Without a Well | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
952669 | Sensor | N/A | N/A | Air Sensor | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | TCB | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
952795 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | With Well | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Kit | N/A | N/A | N/A |
952898 | Probe | N/A | N/A | NTC Temperature Probe- Stainless Steel | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | 10' | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | |
952899 | Probe | N/A | N/A | NTC Temperature Probe- Stainless Steel | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | 5' | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | |
952969 | Sensor | N/A | N/A | Well | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
952975 | Sensor | N/A | N/A | Sensor | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Less Well | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Kit | N/A | N/A | N/A |