TECKNIT 0005 Silver-Plated Glass Filled Polyolefin Electrically Conductive Sealant | #72-00005


LOADING IMAGES
72-00005

TECKNIT 0005 Silver-Plated Glass Filled Polyolefin Electrically Conductive Sealant | #72-00005

Parker Chomerics TECKNIT 0005 is a one component silver-plated glass filled conductive sealant specially formulated to remain flexible for gaps or seams meant to be disassembled


Technical Specifications

  • Weight (g): 454
  • Polymer Material Options: Polyolefin
  • Filler Material: Silver-plated Glass
  • Package Type: 1 Pint Aluminum Can
  • Primer Included: Not Required
  • Ratio: 1-part
  • Color: Beige
  • Volume Resistivity: 0.005 Ω-cm
  • Lap Shear Strength: 28 kPa
  • Specific Gravity: 1.7
  • Durometer: n/a
  • Operating Temperature: -54 to 94 °C
  • Shelf Life: 9 Months
  • Film Thickness: 0.13 to 1.27 mm
Safety Warning

Item Information

Parker Chomerics TECKNIT 0005 is a one component silver-plated glass filled conductive sealant specially formulated to remain flexible for gaps or seams meant to be disassembled. TECKNIT 0005 is a beige-colored sealant that will remain permanently flexible and adherent with no tendency to crack or pull away from the substrate. It is a good solution for applications where uneven surfaces and thermal expansion are often encountered. TECKNIT 0005 has the fasted room temperature cure schedule of any Chomerics sealant or gap filler.

Features and Benefits:
• One-component system so no mixing or measuring required
• Excellent conductivity levels (0.005 ohm-com)
• No corrosive by-products generated during drying
• No primer required
• Ozone resistant and had good weathering resistance
• Lightweight material so minimal weight added to assembly

Typical Applications:
• Access Panels
• Shielded room joints
• Temporary military shelters
• Hardware
• Bulkhead feed-through fittings
• Building conduits

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336