TECKNIT 0005 Silver-Plated Glass Filled Polyolefin Electrically Conductive Sealant | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TECKNIT 0005 Silver-Plated Glass Filled Polyolefin Electrically Conductive Sealant

TECKNIT 0005 Silver-Plated Glass Filled Polyolefin Electrically Conductive Sealant

Parker Chomerics TECKNIT 0005 is a one component silver-plated glass filled conductive sealant specially formulated to remain flexible for gaps or seams meant to be disassembled

Technical Specifications

  • Polymer Material Options: Polyolefin
  • Filler Material: Silver-plated Glass
  • Package Type: 1 Pint Aluminum Can
  • Primer Included: Not Required
  • Ratio: 1-part
  • Color: Beige
  • Volume Resistivity: 0.005 Ω-cm
  • Lap Shear Strength: 28 kPa
  • Specific Gravity: 1.7
  • Durometer: n/a
  • Operating Temperature: -54 to 94 °C
  • Shelf Life: 9 Months
  • Film Thickness: 0.13 to 1.27 mm
Safety Warning

Full Product Description

Parker Chomerics TECKNIT 0005 is a one component silver-plated glass filled conductive sealant specially formulated to remain flexible for gaps or seams meant to be disassembled. TECKNIT 0005 is a beige-colored sealant that will remain permanently flexible and adherent with no tendency to crack or pull away from the substrate. It is a good solution for applications where uneven surfaces and thermal expansion are often encountered. TECKNIT 0005 has the fasted room temperature cure schedule of any Chomerics sealant or gap filler.

Features and Benefits:
• One-component system so no mixing or measuring required
• Excellent conductivity levels (0.005 ohm-com)
• No corrosive by-products generated during drying
• No primer required
• Ozone resistant and had good weathering resistance
• Lightweight material so minimal weight added to assembly

Typical Applications:
• Access Panels
• Shielded room joints
• Temporary military shelters
• Hardware
• Bulkhead feed-through fittings
• Building conduits

Related Documents

×
Products Weight (g)
72-00005 454

687PDC
179336